SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VCC(LCD) | Supply voltage(2) | Charge pump enabled
(LCDCPEN = 1, VLCDx > 0000) |
2.2 | 3.6 | V | ||
| ICC(LCD) | Supply current(2) | VLCD(typ) = 3 V, LCDCPEN = 1,
VLCDx= 1000, all segments on, fLCD = fACLK/32, no LCD connected(4), TA = 25°C |
2.2 V | 3 | µA | ||
| CLCD | Capacitor on LCDCAP(1)(3) | Charge pump enabled
(LCDCPEN = 1, VLCDx > 0000) |
4.7 | µF | |||
| fLCD | LCD frequency | 1.1 | kHz | ||||
| VLCD | LCD voltage(3) | VLCDx = 0000 | VCC | V | |||
| VLCDx = 0001 | 2.60 | ||||||
| VLCDx = 0010 | 2.66 | ||||||
| VLCDx = 0011 | 2.72 | ||||||
| VLCDx = 0100 | 2.78 | ||||||
| VLCDx = 0101 | 2.84 | ||||||
| VLCDx = 0110 | 2.90 | ||||||
| VLCDx = 0111 | 2.96 | ||||||
| VLCDx = 1000 | 3.02 | ||||||
| VLCDx = 1001 | 3.08 | ||||||
| VLCDx = 1010 | 3.14 | ||||||
| VLCDx = 1011 | 3.20 | ||||||
| VLCDx = 1100 | 3.26 | ||||||
| VLCDx = 1101 | 3.32 | ||||||
| VLCDx = 1110 | 3.38 | ||||||
| VLCDx = 1111 | 3.44 | 3.60 | |||||
| RLCD | LCD driver output impedance | VLCD= 3 V, CPEN = 1,
VLCDx = 1000, ILOAD = ±10 µΑ |
2.2 V | 10 | kΩ | ||