SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH(max) = –1.5 mA, VCC = 2.2 V(1) | VCC – 0.25 | VCC | V |
| IOH(max) = –6 mA, VCC = 2.2 V(2) | VCC – 0.6 | VCC | |||
| IOH(max) = –1.5 mA, VCC = 3 V(1) | VCC – 0.25 | VCC | |||
| IOH(max) = –6 mA, VCC = 3 V(2) | VCC – 0.6 | VCC | |||
| VOL | Low-level output voltage | IOL(max) = 1.5 mA, VCC = 2.2 V(1) | VSS | VSS + 0.25 | V |
| IOL(max) = 6 mA, VCC = 2.2 V(2) | VSS | VSS + 0.6 | |||
| IOL(max) = 1.5 mA, VCC = 3 V(1) | VSS | VSS + 0.25 | |||
| IOL(max) = 6 mA, VCC = 3 V(2) | VSS | VSS + 0.6 | |||