SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| CXT2IN | Integrated input capacitance | VCC = 2.2 V, 3 V | 2 | pF | ||
| CXT2OUT | Integrated output capacitance | VCC = 2.2 V, 3 V | 2 | pF | ||
| VIL | Input levels at XT2IN | VSS | 0.2 × VCC | V | ||
| VIH | VCC = 2.2 V, 3 V(2) | 0.8 × VCC | VCC | V | ||