SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| f(Px.y) | (1 ≤ × ≤ 10, 0 ≤ y ≤ 7) | CL = 20 F, IL = ±1.5 mA | VCC = 2.2 V | DC | 10 | MHz | |
| VCC = 3 V | DC | 12 | |||||
| f(MCLK)
f(SMCLK) |
P1.1/TA0/MCLK
P1.4/TBCLK/SMCLK |
CL = 20 pF | VCC = 2.2 V | 10 | MHz | ||
| f(ACLK) | P1.5/TACLK/ACLK | VCC = 3 V | DC | 12 | |||
| t(Xdc) | Duty cycle of output frequency | P1.5/TACLK/ACLK,
CL = 20 pF, VCC = 2.2 V, 3 V |
f(ACLK) = f(LFXT1) = f(XT1) | 40% | 60% | ||
| f(ACLK) = f(LFXT1) = f(LF) | 30% | 70% | |||||
| f(ACLK) = f(LFXT1) | 50% | ||||||
| P1.1/TA0/MCLK,
CL = 20 pF, VCC = 2.2 V, 3 V |
f(MCLK) = f(XT1) | 40% | 60% | ||||
| f(MCLK) = f(DCOCLK) | 50% – 15 ns | 50% | 50%+ 15 ns | ||||
| P1.4/TBCLK/SMCLK,
CL = 20 pF, VCC = 2.2 V, 3 V |
f(SMCLK) = f(XT2) | 40% | 60% | ||||
| f(SMCLK) = f(DCOCLK) | 50% – 15 ns | 50% | 50% + 15 ns | ||||