SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| BW–3dB | 3-dB bandwidth,
VDC = 1.5 V, VAC = 0.1 VPP (see Figure 5-32) |
DAC12AMPx = {2, 3, 4}, DAC12SREFx = 2,
DAC12IR = 1, DAC12_xDAT = 800h |
2.2 V, 3 V | 40 | kHz | ||
| DAC12AMPx = {5, 6}, DAC12SREFx = 2,
DAC12IR = 1, DAC12_xDAT = 800h |
180 | ||||||
| DAC12AMPx = 7, DAC12SREFx = 2,
DAC12IR = 1, DAC12_xDAT = 800h |
550 | ||||||
| Channel-to-channel crosstalk
(see Figure 5-33)(1) |
DAC12_0DAT = 800h, No Load,
DAC12_1DAT = 80h↔F7Fh, RLoad = 3 kΩ fDAC12_1OUT = 10 kHz at 50/50 duty cycle |
2.2 V, 3 V | –80 | dB | |||
| DAC12_0DAT = 80h↔F7Fh, RLoad = 3 kΩ,
DAC12_1DAT = 800h, No Load, fDAC12_0OUT = 10 kHz at 50/50 duty cycle |
–80 | ||||||
Figure 5-32 Test Conditions for 3-dB Bandwidth Specification