SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Resolution | 12-bit monotonic | 12 | bits | ||||
| INL | Integral nonlinearity(1) | Vref = 1.5 V,
DAC12AMPx = 7, DAC12IR = 1 |
2.2 V | ±2.0 | ±8.0 | LSB | |
| Vref = 2.5 V,
DAC12AMPx = 7, DAC12IR = 1 |
3 V | ||||||
| DNL | Differential nonlinearity(1) | Vref = 1.5 V,
DAC12AMPx = 7, DAC12IR = 1 |
2.2 V | ±0.4 | ±1.0 | LSB | |
| Vref = 2.5 V,
DAC12AMPx = 7, DAC12IR = 1 |
3 V | ||||||
| EO | Offset voltage without calibration(1)(2) | Vref = 1.5 V,
DAC12AMPx = 7, DAC12IR = 1 |
2.2 V | ±21 | mV | ||
| Vref = 2.5 V,
DAC12AMPx = 7, DAC12IR = 1 |
3 V | ||||||
| Offset voltage with calibration(1)(2) | Vref = 1.5 V,
DAC12AMPx = 7, DAC12IR = 1 |
2.2 V | ±2.5 | ||||
| Vref = 2.5 V,
DAC12AMPx = 7, DAC12IR = 1 |
3 V | ||||||
| dE(O)/dT | Offset error temperature coefficient(1) | 2.2 V, 3 V | ±30 | µV/°C | |||
| EG | Gain error(1) | VREF = 1.5 V | 2.2 V | ±3.5 | %FSR | ||
| VREF = 2.5 V | 3 V | ||||||
| dE(G)/dT | Gain temperature coefficient(1) | 2.2 V, 3 V | 10 | ppm of FSR/°C | |||
| tOffset_Cal | Time for offset calibration(3) | DAC12AMPx = 2 | 2.2 V, 3 V | 100 | ms | ||
| DAC12AMPx = 3, 5 | 32 | ||||||
| DAC12AMPx = 4, 6, 7 | 6 | ||||||
Figure 5-26 Linearity Test Load Conditions and Gain and Offset Definition
Figure 5-27 Typical INL Error vs Digital Input Data
Figure 5-28 Typical DNL Error vs Digital Input Data