SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| I(AM) | Active mode(1)(4)
f(MCLK) = f(SMCLK) = 1 MHz, f(ACLK) = 32768 Hz, XTS = 0, SELM = (0, 1), (FG461x: program executes from flash) |
CG461x | TA = –40°C to 85°C | VCC = 2.2 V | 280 | 370 | µA | |
| VCC = 3 V | 470 | 580 | ||||||
| FG461x | TA = –40°C to 85°C | VCC = 2.2 V | 400 | 480 | ||||
| VCC = 3 V | 600 | 740 | ||||||
| I(LPM0) | Low power mode (LPM0)(1)(4) | TA = –40°C to 85°C | VCC = 2.2 V | 45 | 70 | µA | ||
| VCC = 3 V | 75 | 110 | ||||||
| I(LPM2) | Low-power mode (LPM2),
f(MCLK) = f(SMCLK) = 0 MHz, f(ACLK) = 32768 Hz, SCG0 = 0(2)(4) |
TA = –40°C to 85°C | VCC = 2.2 V | 11 | 20 | µA | ||
| VCC = 3 V | 17 | 24 | ||||||
| I(LPM3) | Low-power mode (LPM3),
f(MCLK) = f(SMCLK) = 0 MHz, f(ACLK) = 32768 Hz, SCG0 = 1, Basic Timer1 enabled, ACLK selected, LCD_A enabled, LCDCPEN = 0, (static mode, fLCD = f(ACLK)/32)(2)(3)(4) |
TA = –40°C | VCC = 2.2 V | 1.3 | 4.0 | µA | ||
| TA = 25°C | 1.3 | 4.0 | ||||||
| TA = 60°C | 2.22 | 6.5 | ||||||
| TA = 85°C | 6.5 | 15.0 | ||||||
| TA = –40°C | VCC = 3 V | 1.9 | 5.0 | |||||
| TA = 25°C | 1.9 | 5.0 | ||||||
| TA = 60°C | 2.5 | 7.5 | ||||||
| TA = 85°C | 7.5 | 18.0 | ||||||
| I(LPM3) | Low-power mode (LPM3),
f(MCLK) = f(SMCLK) = 0 MHz, f(ACLK) = 32768 Hz, SCG0 = 1, Basic Timer1 enabled, ACLK selected, LCD_A enabled, LCDCPEN = 0, (4-mux mode; fLCD = f(ACLK)/32)(2)(3)(4) |
TA = –40°C | VCC = 2.2 V | 1.5 | 5.5 | µA | ||
| TA = 25°C | 1.5 | 5.5 | ||||||
| TA = 60°C | 2.8 | 7.0 | ||||||
| TA = 85°C | 7.2 | 17.0 | ||||||
| TA = –40°C | VCC = 3 V | 2.5 | 6.5 | |||||
| TA = 25°C | 2.5 | 6.5 | ||||||
| TA = 60°C | 3.2 | 8.0 | ||||||
| TA = 85°C | 8.5 | 20.0 | ||||||
| I(LPM4) | Low-power mode (LPM4),
f(MCLK) = 0 MHz, f(SMCLK) = 0 MHz, f(ACLK) = 0 Hz, SCG0 = 1(2)(4) |
TA = –40°C | VCC = 2.2 V | 0.13 | 1.0 | µA | ||
| TA = 25°C | 0.22 | 1.0 | ||||||
| TA = 60°C | 0.9 | 2.5 | ||||||
| TA = 85°C | 4.3 | 12.5 | ||||||
| TA = –40°C | VCC = 3 V | 0.13 | 1.6 | |||||
| TA = 25°C | 0.3 | 1.6 | ||||||
| TA = 60°C | 1.1 | 3.0 | ||||||
| TA = 85°C | 5.0 | 15.0 | ||||||
Current consumption of active mode versus system frequency, FG version:
I(AM) = I(AM) [1 MHz] × f(System) [MHz]
Current consumption of active mode versus supply voltage, FG version:
I(AM) = I(AM) [3 V] + 200 µA/V × (VCC – 3 V)