SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fTCK | TCK input frequency | (1) | 2.2 V | 0 | 5 | MHz | |
| 3 V | 0 | 10 | |||||
| RInternal | Internal pullup resistance on TMS, TCK, TDI/TCLK | (2) | 2.2 V, 3 V | 25 | 60 | 90 | kΩ |