SLAS703C April 2010 – September 2020 MSP430BT5190
PRODUCTION DATA
Table 8-2 lists the memory locations and sizes for the device.
| MSP430BT5190 | ||
|---|---|---|
| Memory (flash) Main: interrupt vector Main: code memory | Total Size Flash Flash | 256KB 00FFFFh–00FF80h 045BFFh–005C00h |
| Main: code memory | Bank D | 64KB 03FFFFh–030000h |
| Bank C | 64KB 02FFFFh–020000h | |
| Bank B | 64KB 01FFFFh–010000h | |
| Bank A | 64KB 045BFFh–040000h 00FFFFh–005C00h | |
| RAM | Size | 16KB |
| Sector 3 | 4KB 005BFFh–004C00h | |
| Sector 2 | 4KB 004BFFh–003C00h | |
| Sector 1 | 4KB 003BFFh–002C00h | |
| Sector 0 | 4KB 002BFFh–001C00h | |
| Information memory (flash) | Info A | 128 B 0019FFh–001980h |
| Info B | 128 B 00197Fh–001900h | |
| Info C | 128 B 0018FFh–001880h | |
| Info D | 128 B 00187Fh–001800h | |
| Bootstrap loader (BSL) memory (Flash) | BSL 3 | 512 B 0017FFh–001600h |
| BSL 2 | 512 B 0015FFh–001400h | |
| BSL 1 | 512 B 0013FFh–001200h | |
| BSL 0 | 512 B 0011FFh–001000h | |
| Peripherals | Size | 4KB 000FFFh–000000h |