SLAS703C April 2010 – September 2020 MSP430BT5190
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| fPx.y | Port output frequency (with load) | P1.6/SMCLK (1) (2) | VCC = 1.8 V PMMCOREVx = 0 | 16 | MHz | |
| VCC = 3 V PMMCOREVx = 3 | 25 | |||||
| fPort_CLK | Clock output frequency | P1.0/TA0CLK/ACLK P1.6/SMCLK P2.0/TA1CLK/MCLK CL = 20 pF(2) | VCC = 1.8 V PMMCOREVx = 0 | 16 | MHz | |
| VCC = 3 V PMMCOREVx = 3 | 25 | |||||