SLAS703C April 2010 – September 2020 MSP430BT5190
PRODUCTION DATA
Table 8-59 shows the complete contents of the device descriptor tag-length-value (TLV) structure.
| DESCRIPTION | ADDRESS | SIZE (bytes) | MSP430BT5190 | |
|---|---|---|---|---|
| VALUE | ||||
| Info Block | Info length | 01A00h | 1 | 06h |
| CRC length | 01A01h | 1 | 06h | |
| CRC value | 01A02h | 2 | per unit | |
| Device ID | 01A04h | 1 | 05h | |
| Device ID | 01A05h | 1 | 80h | |
| Hardware revision | 01A06h | 1 | per unit | |
| Firmware revision | 01A07h | 1 | per unit | |
| Die Record | Die Record Tag | 01A08h | 1 | 08h |
| Die Record length | 01A09h | 1 | 0Ah | |
| Lot/Wafer ID | 01A0Ah | 4 | per unit | |
| Die X position | 01A0Eh | 2 | per unit | |
| Die Y position | 01A10h | 2 | per unit | |
| Test results | 01A12h | 2 | per unit | |
| ADC12 Calibration | ADC12 Calibration Tag | 01A14h | 1 | 11h |
| ADC12 Calibration length | 01A15h | 1 | 10h | |
| ADC Gain Factor | 01A16h | 2 | per unit | |
| ADC Offset | 01A18h | 2 | per unit | |
| ADC 1.5-V Reference Temp. Sensor 30°C | 01A1Ah | 2 | per unit | |
| ADC 1.5-V Reference Temp. Sensor 85°C | 01A1Ch | 2 | per unit | |
| ADC 2.0-V Reference Temp. Sensor 30°C | 01A1Eh | 2 | per unit | |
| ADC 2.0-V Reference Temp. Sensor 85°C | 01A20h | 2 | per unit | |
| ADC 2.5-V Reference Temp. Sensor 30°C | 01A22h | 2 | per unit | |
| ADC 2.5-V Reference Temp. Sensor 85°C | 01A24h | 2 | per unit | |
| REF Calibration | REF Calibration Tag | 01A26h | 1 | 12h |
| REF Calibration length | 01A27h | 1 | 06h | |
| REF 1.5-V Reference | 01A28h | 2 | per unit | |
| REF 2.0-V Reference | 01A2Ah | 2 | per unit | |
| REF 2.5-V Reference | 01A2Ch | 2 | per unit | |
| Peripheral Descriptor | Peripheral Descriptor Tag | 01A2Eh | 1 | 02h |
| Peripheral Descriptor Length | 01A2Fh | 1 | 61h | |
| Memory 1 | 2 | 08h 8Ah | ||
| Memory 2 | 2 | 0Ch 86h | ||
| Memory 3 | 2 | 0Eh 30h | ||
| Memory 4 | 2 | 2Eh 98h | ||
| Memory 5 | 0/1 | NA | ||
| Delimiter | 1 | 00h | ||
| Peripheral count | 1 | 21h | ||
| MSP430CPUXV2 | 2 | 00h 23h | ||
| SBW | 2 | 00h 0Fh | ||
| EEM-8 | 2 | 00h 05h | ||
| TI BSL | 2 | 00h FCh | ||
| Package | 2 | 00h 1Fh | ||
| SFR | 2 | 10h 41h | ||
| PMM | 2 | 02h 30h | ||
| FCTL | 2 | 02h 38h | ||
| CRC16-straight | 2 | 01h 3Ch | ||
| CRC16-bit reversed | 2 | 00h 3Dh | ||
| RAMCTL | 2 | 00h 44h | ||
| WDT_A | 2 | 00h 40h | ||
| UCS | 2 | 01h 48h | ||
| SYS | 2 | 02h 42h | ||
| REF | 2 | 03h A0h | ||
| Port 1/2 | 2 | 05h 51h | ||
| Port 3/4 | 2 | 02h 52h | ||
| Port 5/6 | 2 | 02h 53h | ||
| Port 7/8 | 2 | 02h 54h | ||
| Port 9/10 | 2 | 02h 55h | ||
| Port 11/12 | 2 | 02h 56h | ||
| JTAG | 2 | 08h 5Fh | ||
| TA0 | 2 | 02h 62h | ||
| TA1 | 2 | 04h 61h | ||
| TB0 | 2 | 04h 67h | ||
| RTC | 2 | 0Eh 68h | ||
| MPY32 | 2 | 02h 85h | ||
| DMA-3 | 2 | 04h 47h | ||
| USCI_A/B | 2 | 0Ch 90h | ||
| USCI_A/B | 2 | 04h 90h | ||
| USCI_A/B | 2 | 04h 90h | ||
| USCI_A/B | 2 | 04h 90h | ||
| ADC12_A | 2 | 08h D1h | ||
| Interrupts | TB0.CCIFG0 | 1 | 64h | |
| TB0.CCIFG1..6 | 1 | 65h | ||
| WDTIFG | 1 | 40h | ||
| USCI_A0 | 1 | 90h | ||
| USCI_B0 | 1 | 91h | ||
| ADC12_A | 1 | D0h | ||
| TA0.CCIFG0 | 1 | 60h | ||
| TA0.CCIFG1..4 | 1 | 61h | ||
| USCI_A2 | 1 | 94h | ||
| USCI_B2 | 1 | 95h | ||
| DMA | 1 | 46h | ||
| TA1.CCIFG0 | 1 | 62h | ||
| TA1.CCIFG1..2 | 1 | 63h | ||
| P1 | 1 | 50h | ||
| USCI_A1 | 1 | 92h | ||
| USCI_B1 | 1 | 93h | ||
| USCI_A3 | 1 | 96h | ||
| USCI_B3 | 1 | 97h | ||
| P2 | 1 | 51h | ||
| RTC_A | 1 | 68h | ||
| Delimiter | 1 | 00h |