SLAS703C April 2010 – September 2020 MSP430BT5190
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tWAKE-UP-FAST | Wake-up time from LPM2, LPM3, or LPM4 to active mode(1) | PMMCOREV = SVSMLRRL = n (where n = 0, 1, 2, or 3), SVSLFP = 1 | fMCLK ≥ 4.0 MHz | 5 | µs | ||
| fMCLK < 4.0 MHz | 6 | ||||||
| tWAKE-UP-SLOW | Wake-up time from LPM2, LPM3 or LPM4 to active mode(2) | PMMCOREV = SVSMLRRL = n (where n = 0, 1, 2, or 3), SVSLFP = 0 | 150 | 165 | µs | ||
| tWAKE-UP-LPM5 | Wake-up time from LPM4.5 to active mode(3) | 2 | 3 | ms | |||
| tWAKE-UP-RESET | Wake-up time from RST or BOR event to active mode(3) | 2 | 3 | ms | |||