SLAS703C April 2010 – September 2020 MSP430BT5190
PRODUCTION DATA
The TI MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 5 µs.
MSP430BT5190 is a microcontroller configuration with three 16-bit timers, a high-performance 12-bit ADC, four USCIs, a hardware multiplier, DMA, an RTC module with alarm capabilities, and 87 I/O pins.
The MSP430BT5190 microcontroller is designed for commercial use with TI’s CC2560 based Bluetooth solutions in conjunction with Mindtree’s Ethermind Bluetooth stack and SPP. This MSP430BT5190+CC2560 Bluetooth platform is ideal for applications that need a wireless serial link for cable replacement, such as remote controls, thermostats, smart meters, blood glucose meters, pulseoximeters, and many others.
For complete module descriptions, see the MSP430x5xx and MSP430x6xx Family User's Guide
| PART NUMBER(1) | PACKAGE | BODY SIZE(2) |
|---|---|---|
| MSP430BT5190IPZ | LQFP (100) | 14 mm × 14 mm |
| MSP430BT5190IZCA | nFBGA (113) | 7 mm × 7 mm |
| MSP430BT5190IZQW(3) | MicroStar Junior™ BGA (113) | 7 mm × 7 mm |