over operating free-air temperature range (unless otherwise noted)| (1) | MIN | MAX | UNIT |
|---|
| Voltage applied at VCC to VSS | –0.3 | 4.1 | V |
| Voltage applied to any pin (excluding VCORE)(2) | –0.3 | VCC + 0.3 | V |
| Diode current at any device pin | | ±2 | mA |
| Storage temperature range, Tstg (3) | –55 | 105 | °C |
| Maximum junction temperature, TJ | | 95 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratingsmay cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages referenced to VSS. VCORE is for internal device use only. No external DC loading or voltage should be applied.
(3) Higher temperature may be applied during board soldering according to the current JEDEC J-STD-020 specification with peak reflow temperatures not higher than classified on the device label on the shipping boxes or reels.