SLAS703C April 2010 – September 2020 MSP430BT5190
PRODUCTION DATA
TA0 is a 16-bit timer/counter (Timer_A type) with five capture/compare registers. TA0 can support multiple capture/compare registers, PWM outputs, and interval timing. It also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
| INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER |
|---|---|---|---|---|---|---|
| PZ, ZQW | PZ, ZQW | |||||
| 17, H1-P1.0 | TA0CLK | TACLK | Timer | NA | NA | |
| ACLK | ACLK | |||||
| SMCLK | SMCLK | |||||
| 17, H1-P1.0 | TA0CLK | TACLK | ||||
| 18, H4-P1.1 | TA0.0 | CCI0A | CCR0 | TA0 | TA0.0 | 18, H4-P1.1 |
| 57, H9-P8.0 | TA0.0 | CCI0B | 57, H9-P8.0 | |||
| DVSS | GND | ADC12 (internal) ADC12SHSx = {1} | ||||
| DVCC | VCC | |||||
| 19, J4-P1.2 | TA0.1 | CCI1A | CCR1 | TA1 | TA0.1 | 19, J4-P1.2 |
| 58, H11-P8.1 | TA0.1 | CCI1B | 58, H11-P8.1 | |||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| 20, J1-P1.3 | TA0.2 | CCI2A | CCR2 | TA2 | TA0.2 | 20, J1-P1.3 |
| 59, H12-P8.2 | TA0.2 | CCI2B | 59, H12-P8.2 | |||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| 21, J2-P1.4 | TA0.3 | CCI3A | CCR3 | TA3 | TA0.3 | 21, J2-P1.4 |
| 60, G9-P8.3 | TA0.3 | CCI3B | 60, G9-P8.3 | |||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| 22, K1-P1.5 | TA0.4 | CCI4A | CCR4 | TA4 | TA0.4 | 22, K1-P1.5 |
| 61, G11-P8.4 | TA0.4 | CCI4B | 61, G11-P8.4 | |||
| DVSS | GND | |||||
| DVCC | VCC |