SLAS703C April 2010 – September 2020 MSP430BT5190
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DVCC(PGM/ERASE) | Program and erase supply voltage | 1.8 | 3.6 | V | ||
| IPGM | Average supply current from DVCC during program | 3 | 5 | mA | ||
| IERASE | Average supply current from DVCC during erase | 6 | 15 | mA | ||
| IMERASE, IBANK | Average supply current from DVCC during mass erase or bank erase | 6 | 15 | mA | ||
| tCPT | Cumulative program time | See (1) | 16 | ms | ||
| Program and erase endurance | 104 | 105 | cycles | |||
| tRetention | Data retention duration | TJ = 25°C | 100 | years | ||
| tWord | Word or byte program time | See (2) | 64 | 85 | µs | |
| tBlock, 0 | Block program time for first byte or word | See (2) | 49 | 65 | µs | |
| tBlock, 1–(N–1) | Block program time for each additional byte or word, except for last byte or word | See (2) | 37 | 49 | µs | |
| tBlock, N | Block program time for last byte or word | See (2) | 55 | 73 | µs | |
| tErase | Erase time for segment, mass erase, and bank erase when available | See (2) | 23 | 32 | ms | |
| fMCLK,MRG | MCLK frequency in marginal read mode (FCTL4.MRG0 = 1 or FCTL4. MRG1 = 1) |
0 | 1 | MHz | ||