ZHCSIH0C December 2017 – June 2021 LP87702-Q1
PRODUCTION DATA
The LP87702-Q1 device contains a CLKIN input to synchronize buck and boost converters' switching clock with the external clock. Figure 8-3 shows the block diagram of the clocking and PLL module. Table 8-2 shows how the external clock is selected and interrupt is generated depending on the EN_PLL bit in PLL_CTRL register and the external clock availability. The interrupt can be masked with SYNC_CLK_MASK bit in TOP_MASK_1 register. The nominal frequency of the external input clock is set by EXT_CLK_FREQ[4:0] bits in PLL_CTRL register and it can be from 1 MHz to 24 MHz with 1-MHz steps. The external clock must be inside accuracy limits (–30%/+10%) for valid clock detection.
The SYNC_CLK_INT interrupt in INT_TOP_1 register is also generated in cases the external clock is expected but it is not available. These cases are Startup (Read OTP-to-standby transition) when EN_PLL = 1 and buck or boost converter is enabled (standby-to-active transition) when EN_PLL = 1.
Figure 8-3 Clock and PLL Module| DEVICE OPERATION MODE | EN_PLL | PLL AND CLOCK DETECTOR STATE | INTERRUPT FOR EXTERNAL CLOCK | CLOCK |
|---|---|---|---|---|
| STANDBY | 0 | Disabled | No | Internal RC |
| ACTIVE | 0 | Disabled | No | Internal RC |
| STANDBY | 1 | Enabled | When external clock disappears or appears | Automatic change to internal RC oscillator when External clock is not available |
| ACTIVE | 1 | Enabled | When external clock disappears or appears | Automatic change to internal RC oscillator when External clock is not available |