ZHCSIH0C December 2017 – June 2021 LP87702-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| INPUT VOLTAGE | ||||
| VIN_B0, VIN_B1, SW_BST, VANA | Voltage on input power connections | 2.8 | 5.5 | V |
| VMON1, VMON2 | Voltage on voltage monitoring pins | 0 | 5.5 | V |
| NRST, EN1, EN2, EN3, nINT | Voltage on logic pins (input or output pins) | 0 | 5.5 | |
| PG0, PG1 (GPO1), GPO0, CLKIN (GPO2), WDI, WD_RESET | Voltage on logic pins (input or output pins) | 0 | VANA | V |
| SCL, SDA | Voltage on I2C interface, Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes | 0 | 1.95 | V |
| Voltage on I2C interface, Standard (100 kHz), Fast (400 kHz), and Fast+ (1 MHz) Modes | 0 | VANA with 3.6-V maximum | V | |
| TEMPERATURE | ||||
| Junction temperature, TJ | −40 | 140 | °C | |
| Ambient temperature, TA | −40 | 125 | °C | |