ZHCSIH0C December 2017 – June 2021 LP87702-Q1
PRODUCTION DATA
The LP87702-Q1 device supports programmable start-up and shutdown sequencing. An enable control signal is used to initiate the start-up sequence and to turn off the device according to the programmed shutdown sequence. Up to three enable inputs are available: EN1 is a dedicated enable input; EN2 and EN3 are multiplexed with I2C interface. The buck converter is selected for sequence control with:
In the same way the boost converter is selected for delayed control with:
An example of start-up and shutdown sequences for buck converters are shown in Figure 8-7. The start-up and shutdown delays for Buck0 converter are 1 ms and 4 ms and for Buck1 converter 3 ms and 1 ms. The delay settings are used only for enable or disable control with the EN signal.
Figure 8-7 Start-up and Shutdown Sequencing Example