ZHCSIH0C December 2017 – June 2021 LP87702-Q1
PRODUCTION DATA
The VANA input is used to supply analog and digital circuits in the device. See Table 9-8 recommended components from for VANA input supply filtering.
| MANUFACTURER | PART NUMBER | VALUE | CASE SIZE | DIMENSIONS L×W×H (mm) | VOLTAGE RATING |
|---|---|---|---|---|---|
| Murata | GCM188R71C104KA37D | 100 nF (10%) | 0603 | 1.6 × 0.8 × 0.8 | 16 V |
| Murata | GCM155R71C104KA55D | 100 nF (10%) | 0402 | 1.0 × 0.5 × 0.5 | 16 V |