ZHCSIH0C December 2017 – June 2021 LP87702-Q1
PRODUCTION DATA
Unless otherwise specified: VIN = 3.3 V, TA = 25°C, ƒSW -setting 4 MHz, L0 = L1 = 0.47 µH (TOKO DFE252012PD-R47M), L2 = 1 µH (TFM252012ALMA1R0), COUT_BUCK = 22 µF, and CPOL_BUCK = 22 µF, COUT_BOOST = 22 µF. Measurements are done using connections in the Figure 9-1.
Figure 7-2 Shutdown Current Consumption vs Input Voltage
Figure 7-4 Active State Current Consumption vs Input Voltage, One Buck Converter
Enabled in PFM Mode
Figure 7-6 Active State Current Consumption vs Input Voltage, Boost Converter Enabled
in PWM Mode
Figure 7-3 Standby Current Consumption vs Input Voltage
Figure 7-5 Active State Current Consumption vs Input Voltage, One Buck Converter
Enabled in PWM Mode