ZHCSQ47 March 2022 LP8764-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics | |||||||
4.1 | Max capacitance for REFOUT signal | Capacitance between REFOUT signal and ground | 100 | pF | |||
4.2 | Output voltage | Measured at the REFOUT signal | 1.17 | 1.2 | 1.23 | V | |
Timing Requirements | |||||||
4.4 | tSU_REF | Start-up time | From REFOUT_EN=1 to the time REFOUT voltage settles | 30 | µs |