ZHCSQ47 March 2022 LP8764-Q1
PRODUCTION DATA
POS | PARAMETERS | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics | |||||||
15.1 | Capacitive load on pin SDO | 30 | pF | ||||
Timing Requirements | |||||||
15.2 | 1 | Cycle time | 200 | ns | |||
15.3 | 2 | Enable lead time | 150 | ns | |||
15.4 | 3 | Enable lag time | 150 | ns | |||
15.5 | 4 | Clock low time | 60 | ns | |||
15.6 | 5 | Clock high time | 60 | ns | |||
15.7 | 6 | Data setup time | 15 | ns | |||
15.8 | 7 | Data hold time | 15 | ns | |||
15.9 | 8 | Output data valid after SCLK falling | 4 | ns | |||
15.10a | 9 | New output data valid after SCLK falling | VVIO = 1.8 V | 60 | ns | ||
15.10b | VVIO = 3.3 V | 60 | |||||
15.11 | 10 | Disable time | 30 | ns | |||
15.12 | 11 | CS inactive time | 100 | ns |