ZHCSQ47 March 2022 LP8764-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics - Output Voltage | |||||||
3.1a | VVOUT_Bx_Step | Output voltage programmable step size | 0.3 V ≤ VVOUT_Bx < 0.6 V | 20 | mV | ||
3.1b | 0.6 V ≤ VVOUT_Bx < 1.1 V | 5 | |||||
3.1c | 1.1 V ≤ VVOUT_Bx < 1.66 V | 10 | |||||
3.1d | 1.66 V ≤ VVOUT_Bx ≤ 3.34 V | 20 | |||||
3.3 | Input and output voltage difference | Minimum voltage between PVIN_Bx and VOUT_Bx to fulfill the electrical characteristics | 0.7 | V | |||
3.4a | VVOUT_Bx_Slew_Rate | Output voltage slew-rate programmable range(5)(7)(9) | BUCKn_SLEW_RATE[2:0] = 000b | 26.6 | 33.3 | 36.6 | mV/µs |
3.4b | BUCKn_SLEW_RATE[2:0] = 001b | 17 | 20 | 22 | |||
3.4c | BUCKn_SLEW_RATE[2:0] = 010b | 9 | 10 | 11 | |||
3.4d | BUCKn_SLEW_RATE[2:0] = 011b | 4.5 | 5 | 5.5 | |||
3.4e | BUCKn_SLEW_RATE[2:0] = 100b | 2.25 | 2.5 | 2.75 | |||
3.4f | BUCKn_SLEW_RATE[2:0] = 101b | 1.12 | 1.25 | 1.38 | |||
3.4g | BUCKn_SLEW_RATE[2:0] = 110b | 0.56 | 0.625 | 0.69 | |||
3.4h | BUCKn_SLEW_RATE[2:0] = 111b | 0.281 | 0.3125 | 0.344 | |||
Electrical Characteristics - Output Current, Limits and Thresholds | |||||||
3.6a | IOUT_Bx | Output current(3)(4) | 1-phase | 5 | A | ||
3.6b | 2-phase | 10 | |||||
3.6c | 3-phase | 15 | |||||
3.6d | 4-phase | 20 | |||||
3.7 | Current balancing for multi-phase output | Mismatch between phase current and average phase current, IOUT_Bx > 1 A / phase | 20% | ||||
3.8 | ILIM FWD PEAK Range | Forward current limit (peak during each switching cycle) Programmable range | 2.5 | 7.5 | A | ||
3.9 | ILIM FWD PEAK Step | Forward current limit step Size | 1 | A | |||
3.10a | ILIM FWD PEAK Accuracy | Forward current limit accuracy | ILIM = 2.5 A, 3.5 A, 4.5 A, 3.0 V ≤ VPVIN_Bx ≤ 5.5 V | -0.55 | 0.55 | A | |
3.10b | ILIM = 5.5 A, 6.5 A or 7.5 A 4.5 V ≤ VPVIN_Bx ≤ 5.5 V | –10% | 10% | ||||
3.10c | ILIM = 5.5 A, 6.5 A or 7.5 A 3.0 V ≤ VPVIN_Bx ≤ 4.5 V | –15% | 10% | ||||
3.11 | ILIM NEG | Negative current limit (peak during each switching cycle) | 1.5 | 2 | 2.6 | A | |
3.15a | IADD | Phase adding level (multi-phase rails) | From 1-phase to 2-phase | 2.0 | A | ||
3.15b | From 2-phase to 3-phase | 3.6 | |||||
3.15c | From 3-phase to 4-phase | 5.5 | |||||
3.16a | ISHED | Phase shedding level (multi-phase rails) | From 2-phase to 1-phase | 1.4 | A | ||
3.16b | From 3-phase to 2-phase | 2.5 | |||||
3.16c | From 4-phase to 3-phase | 3.3 | |||||
3.16d | ISHED_Hyst | Phase shedding hysteresis (multi-phase rails) | Hysteresis from 2-phase to 1-phase | 0.6 | A | ||
3.16e | Hysteresis from 3-phase to 2-phase | 1.4 | |||||
3.16f | Hysteresis from 4-phase to 3-phase | 2.5 | |||||
Electrical Characteristics - Current Consumption, On Resistance, and Output Pulldown Resistance | |||||||
3.17 | Ioff | Shutdown current, BUCKx disabled | 1 | µA | |||
3.18a | IQ_AUTO | Auto mode quiescent current | IOUT_Bn = 0 mA, not switching, first single phase or primary phase in multi-phase configuration, TJ = 25°C |
90 | µA | ||
3.18b | IOUT_Bn = 0 mA, not switching, additional single phase or primary phase in multi-phase configuration, TJ = 25°C |
60 | |||||
3.18c | IOUT_Bn = 0 mA, not switching, secondary/ tertiary/quaternary phase in multi-phase configuration, TJ = 25°C |
30 | |||||
3.19 | RDS(ON) HS FET | On-resistance, high-side FET | IOUT_Bx = 1 A | 26 | 65 | mΩ | |
3.20 | RDS(ON) LS FET | On-resistance, low-side FET | IOUT_Bx = 1 A | 16 | 35 | mΩ | |
3.21 | RDIS_Bx | Output pulldown discharge resistance | Regulator disabled, per phase, BUCKx_PLDN = 1, between SW_Bx and PGND pins | 50 | 100 | 150 | Ω |
3.21b | VTH_SC_RV_Bx | Threshold voltage for Short Circuit and Residual Voltage Detection | 140 | 150 | 160 | mV | |
3.22 | RSW_SC | Resistance threshold for Short circuit detection at the SW pin | 3 | 5 | 25 | Ω | |
Electrical Characteristics - 4.4MHz Single-Phase and Multi-Phase Configuration | |||||||
3.23 | VPVIN_Bx | Input voltage range | 3.0 | 3.3 | 5.5 | V | |
3.24 | VVOUT_Bx | Output voltage programmable range | 0.3 | 1.9 | V | ||
3.25 | CIN_Bx | Input filtering capacitance(1)(2) | 3 | 22 | µF | ||
3.26a | COUT-Local(Buckx) | Output capacitance, local(2) | Per phase | 10 | 22 | µF | |
3.27b | COUT-TOTAL_Bx | Output capacitance, total (local and POL)(2) | Per phase | 50 | 250 | µF | |
3.28a | LBx | Power inductor | Inductance | 154 | 220 | 286 | nH |
3.28b | DCR | 10 | mΩ | ||||
3.29 | IQ_PWM | PWM mode Quiescent current | IOUT_Bx = 0 mA | 20 | mA | ||
3.160a | VOUT_DC_Bx | DC output voltage accuracy, includes voltage reference, DC load and line regulations and temperature | VVOUT_Bx < 1 V, PWM mode | –10 | 10 | mV | |
3.160b | VVOUT_Bx ≥ 1 V, PWM mode | –1% | 1% | ||||
3.160c | VVOUT_Bx < 1 V, PFM mode | –20 | 25 | mV | |||
3.160d | VVOUT_Bx ≥ 1 V, PFM mode | -1% - 10 mV | 1% + 15 mV | ||||
3.31a | TLDSR_MP | Transient load step response(8) | 0.3 V ≤ VVOUT_Bx < 0.6 V, IOUT_Bx = 1 mA to 400 mA / phase, tr = tf = 1 µs, PWM mode | 15 | mV | ||
3.31b | 0.6 V ≤ VVOUT_Bx < 1.5 V, IOUT_Bx = 1 mA to 2 A / phase, tr = tf = 1 µs, PWM mode | 15 | mV | ||||
3.31c | 1.5 V ≤ VVOUT_Bx ≤ 1.9 V, IOUT_Bx = 1 mA to 2 A / phase, tr = tf = 1 µs, PWM mode | 1.5% | |||||
3.32 | TLNSR | Transient line response | VPVIN_Bx stepping from 3 V to 3.5 V, tr = tf = 10 µs, IOUT_Bx = IOUT(max) | -20 | ±5 | 20 | mV |
3.33a | VOUT_Ripple | Ripple voltage(8) | PWM mode, 1-phase | 3 | mVPP | ||
3.33b | PFM mode | 15 | 25 | mVPP | |||
3.120 | IPFM-PWM | PFM to PWM switch current threshold(6) | Auto mode | 600 | mA | ||
3.121 | IPWM-PFM | PWM to PFM switch current threshold(6) | Auto mode | 300 | mA | ||
3.122 | IPWM-PFM_HYST | PWM to PFM switch current hysteresis | Auto mode | 200 | mA | ||
Electrical Characteristics - 2.2MHz Single-Phase Configuration for DDR Termination | |||||||
3.34 | VPVIN_Bx | Input voltage range | 2.8 | 3.3 | 5.5 | V | |
3.35 | IOUT_Bx_SINK | Current sink | 1 | A | |||
3.36 | VVOUT_Bx | Output voltage programmable range | 0.5 | 0.7 | V | ||
3.37 | CIN_Bx | Input filtering capacitance(1)(2) | 3 | 22 | µF | ||
3.38a | COUT-Local(Buckx) | Output capacitance, local(2) | 10 | 22 | µF | ||
3.38b | COUT-TOTAL_Bx | Output capacitance, total (local and POL)(2) | 25 | 50 | µF | ||
3.39a | LBx | Power inductor | Inductance | 329 | 470 | 611 | nH |
3.39b | DCR | 10 | mΩ | ||||
3.40 | IQ_PWM | PWM mode Quiescent current | IOUT_Bx = 0 mA | 13 | mA | ||
3.161a | VOUT_DC_Bx | DC output voltage accuracy, includes voltage reference, DC load and line regulations and temperature | VVOUT_Bx < 1 V, PWM mode | –10 | 10 | mV | |
3.161b | VVOUT_Bx ≥ 1 V, PWM mode | –1% | 1% | ||||
3.42 | TLDSR | Transient load step response(8) | 0.5 V ≤ VVOUT_Bx ≤ 0.7 V, IOUT_Bx = -1 mA to -1000 mA, tr = tf = 1 µs, PWM mode | 15 | mV | ||
3.43 | TLNSR | Transient line response | VPVIN_Bx stepping from 3 V to 3.5 V, tr = tf = 10 µs, IOUT_Bx = IOUT_Bx(max) | -20 | ±5 | 20 | mV |
3.44 | VOUT_Ripple | Ripple voltage(8) | PWM mode | 3 | 6 | mVPP | |
Electrical Characteristics - 4.4MHz Single-Phase Configuration Low Output Voltage | |||||||
3.45 | VPVIN_Bx | Input voltage range | 3.0 | 3.3 | 5.5 | V | |
3.46 | VVOUT_Bx | Output voltage programmable range | 0.3 | 1.9 | V | ||
3.47 | CIN_Bx | Input filtering capacitance(1)(2) | 3 | 22 | µF | ||
3.48a | COUT-Local(Buckx) | Output capacitance, local(2) | 10 | 22 | µF | ||
3.48b | COUT-TOTAL_Bx | Output capacitance, total (local and POL)(2) | 25 | 100 | µF | ||
3.49a | LBx | Power inductor | Inductance | 154 | 220 | 286 | nH |
3.49b | DCR | 10 | mΩ | ||||
3.50 | IQ_PWM | PWM mode Quiescent current | IOUT_Bx = 0 mA | 19 | mA | ||
3.162a | VOUT_DC_Bx | DC output voltage accuracy, includes voltage reference, DC load and line regulations and temperature | VVOUT_Bx < 1 V, PWM mode | –10 | 10 | mV | |
3.162b | VVOUT_Bx ≥ 1 V, PWM mode | –1% | 1% | ||||
3.162c | VVOUT_Bx < 1 V, PFM mode | –20 | 35 | mV | |||
3.162d | VVOUT_Bx ≥ 1 V, PFM mode | -1% - 10 mV | 1% + 25 mV | ||||
3.52a | TLDSR | Transient load step response(8) | 0.3 V ≤ VVOUT_Bx < 0.6 V, IOUT_Bx = 1 mA to 200 mA, tr = tf = 1 µs, PWM mode | 15 | mV | ||
3.52b | 0.6 V ≤ VVOUT_Bx < 1.5 V, IOUT_Bx = 1 mA to 1 A, tr = tf = 1 µs, PWM mode | 15 | mV | ||||
3.52c | 1.5 V ≤ VVOUT_Bx ≤ 1.9 V, IOUT_Bx = 1 mA to 1 A, tr = tf = 1 µs, PWM mode | 1.5% | |||||
3.53 | TLNSR | Transient line response | VPVIN_Bxx stepping from 3 V to 3.5 V, tr = tf = 10 µs, IOUT_Bx= IOUT_Bx(max) | -20 | ±5 | 20 | mV |
3.54a | VOUT_Ripple | Ripple voltage(8) | PWM mode | 5 | 8 | mVPP | |
3.54b | PFM mode | 15 | 50 | mVPP | |||
3.123 | IPFM-PWM | PFM to PWM switch current threshold(6) | Auto mode, VPVIN_Bx = 3.3 V, VVOUT_Bx = 1.0 V | 600 | mA | ||
3.124 | IPWM-PFM | PWM to PFM switch current threshold(6) | Auto mode, VPVIN_Bx = 3.3 V, VVOUT_Bx = 1.0 V | 300 | mA | ||
3.125 | IPWM-PFM_HYST | PWM to PFM switch current hysteresis | Auto mode, VPVIN_Bx = 3.3 V, VVOUT_Bx = 1.0 V | 200 | mA | ||
Electrical Characteristics - 4.4MHz Single-Phase Configuration High Output Voltage | |||||||
3.55 | VPVIN_Bx | Input voltage range | 4.5 | 5 | 5.5 | V | |
3.56 | IOUT_Bx_4.4_HVOUT | Output current | 2.5 | A | |||
3.57 | VVOUT_Bx | Output voltage programmable range | 1.7 | 3.34 | V | ||
3.58 | CIN_Bx | Input filtering capacitance(1)(2) | 3 | 22 | µF | ||
3.59a | COUT-Local_Bx | Output capacitance, local(2) | 10 | 22 | µF | ||
3.59b | COUT-TOTAL_Bx | Output capacitance, total (local and POL)(2) | 50 | 150 | µF | ||
3.60a | LBx | Power inductor | Inductance | 329 | 470 | 611 | nH |
3.60b | DCR | 10 | mΩ | ||||
3.61 | IQ_PWM | PWM mode Quiescent current | IOUT_Bx = 0 mA | 29 | mA | ||
3.163a | VOUT_DC_Bx | DC output voltage accuracy, includes voltage reference, DC load and line regulations and temperature | VVOUT_Bx < 1 V, PWM mode | –10 | 10 | mV | |
3.163b | VVOUT_Bx ≥ 1 V, PWM mode | –1% | 1% | ||||
3.163c | VVOUT_Bx < 1 V, PFM mode | –20 | 25 | mV | |||
3.163d | VVOUT_Bx ≥ 1 V, PFM mode | -1% - 10 mV | 1% + 15 mV | ||||
3.63 | TLDSR_SP | Transient load step response(8) | 1.7 V ≤ VVOUT_Bx ≤ 3.34 V, IOUT_Bx = 1 mA to 1 A, tr = tf = 1 µs, PWM mode | 1.5% | |||
3.64 | TLNSR | Transient line response | VPVIN_Bxx stepping from 4.7 V to 5.2 V, tr = tf = 10 µs, IOUT_Bx = IOUT_Bx(max) | -20 | ±5 | 20 | mV |
3.65a | VOUT_Ripple | Ripple voltage(8) | PWM mode | 3 | 7 | mVPP | |
3.65b | PFM mode | 15 | 25 | mVPP | |||
3.126 | IPFM-PWM | PFM to PWM switch current threshold(6) | Auto mode, VPVIN_Bx = 5 V, VVOUT_Bx = 1.8 V | 400 | mA | ||
3.127 | IPWM-PFM | PWM to PFM switch current threshold(6) | Auto mode, VPVIN_Bx = 5 V, VVOUT_Bx = 1.8 V | 260 | mA | ||
3.128 | IPWM-PFM_HYST | PWM to PFM switch current hysteresis | Auto mode, VPVIN_Bx = 5 V, VVOUT_Bx = 1.8 V | 140 | mA | ||
Electrical Characteristics - 2.2MHz Single-Phase Configuration with 5.0V VIN | |||||||
3.66 | VPVIN_Bx | Input voltage range | 4.5 | 5 | 5.5 | V | |
3.67 | VVOUT_Bx | Output voltage programmable range | 0.3 | 3.34 | V | ||
3.68 | CIN_Bx | Input filtering capacitance(1)(2) | 3 | 22 | µF | ||
3.69a | COUT-Local_Bx | Output capacitance, local(2) | 10 | 22 | µF | ||
3.69b | COUT-TOTAL_Bx | Output capacitance, total (local and POL)(2) | 100 | 1000 | µF | ||
3.70a | LBx | Power inductor | Inductance | 700 | 1000 | 1300 | nH |
3.70b | DCR | 10 | mΩ | ||||
3.71 | IQ_PWM | PWM mode Quiescent current | IOUT_Bx = 0 mA | 14 | mA | ||
3.164a | VOUT_DC_Bx | DC output voltage accuracy, includes voltage reference, DC load and line regulations and temperature | VVOUT_Bx < 1 V, PWM mode | –10 | 10 | mV | |
3.164b | VVOUT_Bx ≥ 1 V, PWM mode | –1% | 1% | ||||
3.164c | VVOUT_Bx < 1 V, PFM mode | –20 | 25 | mV | |||
3.164d | VVOUT_Bx ≥ 1 V, PFM mode | -1% - 10 mV | 1% + 15 mV | ||||
3.73a | TLDSR_SP | Transient load step response(8) | 0.3 V ≤ VVOUT_Bx < 0.6 V, IOUT_Bx = 1 mA to 400 mA, tr = tf = 1 µs, PWM mode | 15 | mV | ||
3.73b | 0.6 V ≤ VVOUT_Bx < 1.5 V, IOUT_Bx = 1 mA to 2 A, tr = tf = 1 µs, PWM mode | 15 | mV | ||||
3.73c | 1.5 V ≤ VVOUT_Bx ≤ 3.34 V, IOUT_Bx = 1 mA to 2 A, tr = tf = 1 µs, PWM mode | 1.5% | |||||
3.74 | TLNSR | Transient line response | VPVIN_Bx stepping from 4.7 V to 5.2 V, tr = tf = 10 µs, IOUT_Bx= IOUT_Bx(max) | -20 | ±5 | 20 | mV |
3.75a | VOUT_Ripple | Ripple voltage(8) | PWM mode | 3 | 7.5 | mVPP | |
3.75b | PFM mode | 15 | 25 | mVPP | |||
3.129 | IPFM-PWM | PFM to PWM switch current threshold(6) | Auto mode, VPVIN_Bx = 5 V, VVOUT_Bx = 1.0V | 400 | mA | ||
3.130 | IPWM-PFM | PWM to PFM switch current threshold(6) | Auto mode, VPVIN_Bx = 5 V, VVOUT_Bx = 1.0V | 200 | mA | ||
3.131 | IPWM-PFM_HYST | PWM to PFM switch current hysteresis | Auto mode, VPVIN_Bx = 5 V, VVOUT_Bx = 1.0V | 200 | mA | ||
Electrical Characteristics - 2.2MHz Single-Phase and Multi-Phase Configuration | |||||||
3.76 | VPVIN_Bx | Input voltage range | 3.0 | 3.3 | 5.5 | V | |
3.77 | VVOUT_Bx | Output voltage programmable range | 0.3 | 1.9 | V | ||
3.78 | CIN_Bx | Input filtering capacitance(1)(2) | 3 | 22 | µF | ||
3.79a | COUT-Local_Bx | Output capacitance, local(2) | Per phase | 10 | 22 | µF | |
3.79b | COUT-TOTAL_Bx | Output capacitance, total (local and POL)(2) | Per phase | 100 | 1000 | µF | |
3.80a | LBx | Power inductor | Inductance | 329 | 470 | 611 | nH |
3.80b | DCR | 10 | mΩ | ||||
3.81 | IQ_PWM | PWM mode Quiescent current | IOUT_Bx = 0 mA | 13 | mA | ||
3.165a | VOUT_DC_Bx | DC output voltage accuracy, includes voltage reference, DC load and line regulations and temperature | VVOUT_Bx < 1 V, PWM mode | –10 | 10 | mV | |
3.165b | VVOUT_Bx ≥ 1 V, PWM mode | –1% | 1% | ||||
3.165c | VVOUT_Bx < 1 V, PFM mode | –20 | 25 | mV | |||
3.165d | VVOUT_Bx ≥ 1 V, PFM mode | -1% - 10 mV | 1% + 15 mV | ||||
3.83a | TLDSR_MP | Transient load step response(8) | 0.3 V ≤ VVOUT_Bx < 0.6 V, IOUT_Bx = 1 mA to 400 mA / phase, tr = tf = 1 µs, PWM mode | 5 | mV | ||
3.83b | 0.6 V ≤ VVOUT_Bx < 1.5 V, IOUT_Bx = 1 mA to 2 A / phase, tr = tf = 1 µs, PWM mode | 15 | mV | ||||
3.83c | 1.5 V ≤ VVOUT_Bx ≤ 1.9 V, IOUT_Bx = 1 mA to 2 A / phase, tr = tf = 1 µs, PWM mode | 1% | |||||
3.84 | TLNSR | Transient line response | VPVIN_Bx stepping from 3 V to 3.5 V, tr = tf = 10 µs, IOUT_Bx = IOUT_Bx(max) | -20 | ±5 | 20 | mV |
3.85a | VOUT_Ripple | Ripple voltage(8) | PWM mode, 1-phase | 3 | 5 | mVPP | |
3.85b | PFM mode | 15 | 25 | mVPP | |||
3.132 | IPFM-PWM | PFM to PWM switch current threshold(6) | Auto mode, VPVIN_Bx = 3.3 V, VVOUT_Bx = 1.0V | 500 | mA | ||
3.133 | IPWM-PFM | PWM to PFM switch current threshold(6) | Auto mode, VPVIN_Bx = 3.3 V, VVOUT_Bx = 1.0V | 440 | mA | ||
3.134 | IPWM-PFM_HYST | PWM to PFM switch current hysteresis | Auto mode, VPVIN_Bx = 3.3 V, VVOUT_Bx = 1.0V | 60 | mA | ||
Electrical Characteristics - 2.2MHz Single-Phase Generic Configuration | |||||||
3.86 | VPVIN_Bx | Input voltage range | 2.8 | 3.3 | 5.5 | V | |
3.87 | VVOUT_Bx | Output voltage programmable range | 0.3 | 3.34 | V | ||
3.88 | CIN_Bx | Input filtering capacitance(1)(2) | 3 | 22 | µF | ||
3.89a | COUT-Local_Bx | Output capacitance, local(2) | 10 | 22 | µF | ||
3.89b | COUT-TOTAL_Bx | Output capacitance, total (local and POL)(2) | 100 | 500 | µF | ||
3.90a | LBx | Power inductor | Inductance | 700 | 1000 | 1300 | nH |
3.90b | DCR | 10 | mΩ | ||||
3.91 | IQ_PWM | PWM mode Quiescent current | IOUT_Bx = 0 mA | 13 | mA | ||
3.166a | VOUT_DC_Bx | DC output voltage accuracy, includes voltage reference, DC load and line regulations and temperature | VVOUT_Bx < 1 V, PWM mode | –10 | 10 | mV | |
3.166b | VVOUT_Bx ≥ 1 V, PWM mode | –1% | 1% | ||||
3.166c | VVOUT_Bx < 1 V, PFM mode | –20 | 25 | mV | |||
3.166d | VVOUT_Bx ≥ 1 V, PFM mode | -1% - 10 mV | 1% + 15 mV | ||||
3.93a | TLDSR_SP | Transient load step response(8) | 0.3 V ≤ VVOUT_Bx < 0.6 V, IOUT_Bx = 1 mA to 400 mA, tr = tf = 1 µs, PWM mode | 35 | mV | ||
3.93b | 0.6 V ≤ VVOUT_Bx < 1.0 V, IOUT_Bx = 1 mA to 2 A, tr = tf = 1 µs, PWM mode | 17 | mV | ||||
3.93c | 1.0 V ≤ VVOUT_Bx ≤ 3.34 V, IOUT_Bx = 1 mA to 2 A, tr = tf = 1 µs, PWM mode | 3.5% | |||||
3.94 | TLNSR | Transient line response | VPVIN_Bx stepping from 3 V to 3.5 V, tr = tf = 10 µs, IOUT_Bx = IOUT_Bx(max) | -20 | ±5 | 20 | mV |
3.95a | VOUT_Ripple | Ripple voltage(8) | PWM mode | 3 | 7.5 | mVPP | |
3.95b | PFM mode | 15 | 25 | mVPP | |||
3.135 | IPFM-PWM | PFM to PWM switch current threshold(6) | Auto mode, VPVIN_Bx = 3.3 V, VVOUT_Bx = 1.0V | 300 | mA | ||
3.136 | IPWM-PFM | PWM to PFM switch current threshold(6) | Auto mode, VPVIN_Bx = 3.3 V, VVOUT_Bx = 1.0V | 150 | mA | ||
3.137 | IPWM-PFM_HYST | PWM to PFM switch current hysteresis | Auto mode, VPVIN_Bx = 3.3 V, VVOUT_Bx = 1.0V | 150 | mA | ||
Timing Requirements | |||||||
3.108 | Settling time after voltage scaling | From end of voltage ramp to VOUT within 15 mV from VOUT_DC_Bx(10) | 105 | µs | |||
3.109 | Start-up delay | From enable to start of output voltage rise | 100 | 150 | 200 | µs | |
3.110 | tdelay_OC | Over-current detection delay | Peak current limit triggering during every switching cycle | 7 | µs | ||
3.111 | tdeglitch_OC | Over-current detection signal deglitch time | Digital deglitch time for detected signal. Time duration to filter out short positive and negative pulses | 19 | 23 | µs | |
3.112 | tlatency_OC | Over-current signal latency time from detection | Total delay from over-current detection to interrupt or PFSM trigger | 30 | µs | ||
Switching Characteristics | |||||||
3.106a | fSW | Switching frequency, PWM mode NVM programmable | 2.2 MHz setting, internal clock | 2 | 2.2 | 2.4 | MHz |
3.106b | 4.4 MHz setting, internal clock | 4 | 4.4 | 4.8 | |||
3.106d | 2.2 MHz setting, internal clock, spread spectrum enabled | 1.8 | 2.2 | 2.6 | |||
3.106e | 4.4 MHz setting, internal clock, spread spectrum enabled | 3.5 | 4.4 | 5.3 | |||
3.106g | 2.2 MHz setting, synchronized to external clock | 1.8 | 2.2 | 2.6 | |||
3.106h | 4.4 MHz setting, synchronized to external clock | 3.5 | 4.4 | 5.3 | |||
3.107b | fSW_max | Automatic maximum switching frequency scaling in PWM mode | 0.3 V ≤ VVOUT_Bx < 0.6 V | 2.2 | MHz |