ZHCSQ47 March 2022 LP8764-Q1
PRODUCTION DATA
The SPMI Bus uses the protocol priority levels listed in Table 8-15 for each type of communication message.
SPMI protocol priority level | Name of priority level in SPMI standard | Message types |
---|---|---|
Highest | A-bit arbitration | State transition messages from target device(s) to controller device |
priority arbitration | State transition messages from controller device to target device(s) | |
SR-bit arbitration | target device TID to controller device | |
Lowest | secondary arbitration | Controller device request of TIDs from target device(s) |