ZHCSQ47 March 2022 LP8764-Q1
PRODUCTION DATA
POS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
R1.1 | Voltage on supply input pin | VCCA | 2.8 | 3.3 | 5.5 | V |
R1.2 | Voltage on all buck supply input pins | PVIN_Bx | 2.8 | 3.3 | 5.5 | V |
R1.3 | Voltage difference between supply input pins | Between VCCA and each PVIN_Bx | –0.2 | 0.2 | V | |
R1.4 | Voltage on all buck switch nodes | SW_Bx pins | 0 | 5.5 | V | |
R1.5 | Voltage on all buck voltage sense nodes | FB_Bx | 0 | VOUT(BUCKx)max | V | |
R1.6 | Voltage on all buck power ground pins | Between PGND and AGNDx | 0 | V | ||
R1.7 | Voltage on internal LDO output pin | VOUT_LDO | 1.65 | 1.95 | V | |
R1.8a | Voltage on I/O supply pin | VVIO = 1.8 V | 1.7 | 1.8 | 1.9 | V |
R1.8b | VVIO = 3.3 V | 3.135 | 3.3 | VVCCA, up to 3.465V | ||
R1.9 | Voltage on logic pins (input) (3) | 0 | 5.5 | |||
R1.10a | Voltage on logic pins (output, push-pull) in VIO domain (3) | 0 | VVIO | V | ||
R1.10b | Voltage on logic pins (output, push-pull) in LDOVINT domain (3) | 0 | VVOUT_LDO | V | ||
R1.10c | Voltage on logic pins (output, open-drain) (3) | 0 | 5.5 | |||
R1.11 | Voltage on logic pins (output) in VCCA domain | EN_DRV | 0 | VVCCA | V | |
R1.12 | Voltage on AGND ground pins | AGND1 and AGND2 | 0 | V | ||
R1.13 | Operating free-air temperature(1) | –40 | 25 | 125 | °C | |
R1.14 | Junction temperature, TJ | Operational | –40 | 25 | 150 | °C |