ZHCSQ47 March 2022 LP8764-Q1
PRODUCTION DATA
A dynamic CRC-8 engine exists to protect registers that have values that can change during operation. These are registers in Page 1 and 4. When writes occur to these pages, the dynamic CRC-8 is checked, computed, and updated. Continuously during operation the CRC-8 are evaluated and verified in a round-robin fashion.
The CRC-8 engine utilizes the Polynomial(0xA6) = X8 + X6 + X3 + X2 + 1, which provides a H4 hamming distance.