VIN = 3.3V, VOUT
= 1.0V, TA = 25°C unless otherwise noted.
Efficiency results for other use cases can be estimated using PEET-GUI, https://www.ti.com/tool/PEET-GUI
Figure 9-10 Efficiency in Single Phase, Auto Mode Figure 9-12 Efficiency in 2.2 MHz 4-Phase Mode Figure 9-14 Efficiency in 2.2 MHz 4-Phase, Force Multiphase Mode Figure 9-16 Output Voltage Accuracy 2.2MHz. 4-Phase Mode. Figure 9-18 Output Voltage Accuracy 4.4MHz Single Phase Mode Figure 9-20 Load
Regulation, Auto Mode Figure 9-22 Line
Regulation Figure 9-24 Output Voltage Ripple 4.4 MHz Single Phase Auto Mode Figure 9-26 Output Voltage Ripple 4.4 MHz Single Phase FPWM Mode Figure 9-28 Output Voltage Ripple 4.4 MHz 3-Phase. Auto
mode. Figure 9-30 Output Voltage Ripple 4.4 MHz 4-Phase. FPWM
mode. Figure 9-32 Output Voltage Ripple 4.4 MHz 2-Phase. FPWM
mode. Figure 9-34 Output Voltage Ripple 2.2 MHz 2-Phase. FPWM
mode. Figure 9-36 PFM
to PWM Transition 4.4 MHz Single Phase Auto Mode Figure 9-38 PFM
to PWM Transition 2.2 MHz Single Phase Auto Mode Figure 9-40 Load
Transient Response, Auto Mode. 4.4 MHz Single Phase Figure 9-42 Load Transient Response, Auto Mode. 2.2 MHz
4-Phase. Figure 9-44 Load Transient Response, Auto Mode. 4.4 MHz
4-Phase. Figure 9-46 Load Transient Response, Auto Mode. 4.4 MHz
2-Phase. Figure 9-48 Load
Transient Response, FPWM Mode. 4.4 MHz 3-Phase. Figure 9-50 Load Transient Response, Auto Mode. 2.2 MHz
3-Phase. Figure 9-52 Load Transient Response, Auto Mode. 2.2 MHz Single
Phase. Figure 9-54 Load
Transient Response, FPWM Mode. 2.2 MHz 2-Phase. Figure 9-11 Efficiency with Different Phase Configurations. Auto Mode. Figure 9-13 Efficiency in 4.4 MHz 4-Phase Mode Figure 9-15 Efficiency in 4.4MHz 4-Phase, Force Multiphase Mode Figure 9-17 Output Voltage Accuracy 2.2MHz. 4-Phase Mode. Figure 9-19 Output Voltage Accuracy 4.4MHz Single Phase Mode Figure 9-21 Load
Regulation, FPWM Mode Figure 9-23 Line
Regulation Figure 9-25 Output Voltage Ripple 2.2 MHz 4-Phase FPWM Mode Figure 9-27 Output Voltage Ripple 4.4 MHz 4-Phase. Auto
mode. Figure 9-29 Output Voltage Ripple 4.4 MHz 2-Phase. Auto
mode. Figure 9-31 Output Voltage Ripple 4.4 MHz 3-Phase. FPWM
mode. Figure 9-33 Output Voltage Ripple 2.2 MHz 3-Phase. FPWM
mode. Figure 9-35 Output Voltage Ripple 2.2 MHz Single Phase. FPWM
mode. Figure 9-37 PWM
to PFM Transition 4.4 MHz Single Phase Auto Mode Figure 9-39 PWM
to PFM Transition 2.2 MHz Single Phase Auto Mode Figure 9-41 Load
Transient Response, FPWM Mode. 4.4 MHz Single Phase Figure 9-43 Load Transient Response, FPWM Mode. 2.2 MHz
4-Phase. Figure 9-45 Load
Transient Response, Auto Mode. 4.4 MHz 3-Phase. Figure 9-47 Load Transient Response, FPWM Mode. 4.4 MHz
4-Phase. Figure 9-49 Load Transient Response, FPWM Mode. 4.4 MHz
2-Phase. Figure 9-51 Load Transient Response, Auto Mode. 2.2 MHz
2-Phase. Figure 9-53 Load Transient Response, FPWM Mode. 2.2 MHz
3-Phase. Figure 9-55 Load Transient Response, FPWM Mode. 2.2 MHz Single
Phase.