ZHCSQ47 March 2022 LP8764-Q1
PRODUCTION DATA
The auto-increment feature allows writing several consecutive registers within one transmission. Every time an 8-bit word is sent to the device, the internal address index counter is incremented by one and the next register is written. Table 8-14 lists the writing sequence to two consecutive registers. Note that auto increment feature does not support CRC protocol.
MASTER ACTION | START | DEVICE ADDRESS = 0x60 | WRITE | REGISTER ADDRESS | DATA | DATA | STOP | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
PMIC device | ACK | ACK | ACK | ACK |