ZHCSQ47 March 2022 LP8764-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics | |||||||
9.2a | ISTANDBY_3V3 | Standby current consumption | From VCCA and PVIN_Bx pins. VCCA OV/UV monitoring disabled. VCCA = PVIN_Bx = 3.3 V. VIO = 0V. TJ = 25℃ | 34 | µA | ||
9.2b | ISTANDBY_5V0 | From VCCA and PVIN_Bx pins. VCCA OV/UV monitoring disabled. VCCA = PVIN_Bx = 5.0 V. VIO = 0V. TJ = 25℃ | 36 | ||||
9.3a | ISLEEP_3V3 | Sleep current consumption | From VCCA and PVIN_Bx pins. One buck regulator enabled in PFM/PWM mode. Buck and VCCA OV/UV monitoring enabled. VCCA = PVIN_Bx = VIO = 3.3 V. TJ = 25℃ | 310 | µA | ||
9.3b | ISLEEP_5V0 | From VCCA and PVIN_Bx pins. One buck regulator enabled in PFM/PWM mode. Buck and VCCA OV/UV monitoring enabled. VCCA = PVIN_Bx = 5.0 V. VIO = 3.3V. TJ = 25℃ | 315 | ||||
9.4a | IACTIVE_3V3_4M4 | Active current consumption during PWM operation | From VCCA and PVIN_Bx pins. VCCA = PVIN_Bx = VIO = 3.3 V. Fsw = 4.4 MHz. All buck regulators are enabled in forced PWM mode with no load. All buck and VCCA OV/UV monitoring enabled. TJ = 25℃ | 82 | mA | ||
9.4b | IACTIVE_5V0_4M4 | From VCCA and PVIN_Bx pins. VCCA = PVIN_Bx = 5.0 V. VIO = 3.3V. Fsw = 4.4 MHz. All buck regulators are enabled in forced PWM mode with no load. All buck and VCCA OV/UV monitoring enabled. TJ = 25℃ | 110 | ||||
9.4c | IACTIVE_3V3_2M2 | Active current consumption during PWM operation | From VCCA and PVIN_Bx pins. VCCA = PVIN_Bx = VIO = 3.3 V. Fsw = 2.2 MHz. 4-phase configuration. Buck regulator is enabled in forced PWM mode with no load. Buck and VCCA OV/UV monitoring enabled. TJ = 25℃ | 15 | mA | ||
9.4d | IACTIVE_5V0_2M2 | From VCCA and PVIN_Bx pins. VCCA = PVIN_Bx = 5.0 V. VIO = 3.3 V. Fsw = 2.2 MHz. 4-phase configuration. Buck regulator is enabled in forced PWM mode with no load. Buck and VCCA OV/UV monitoring enabled. TJ = 25℃ | 19 |