ZHCSHY3C April 2018 – December 2020 DLPC3478
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| tp_vsw | Pulse duration – default VSYNC_WE high | 50% reference points | 1 | lines | |
| tp_vbp | Vertical back porch (VBP) – time from the active edge of VSYNC_WE to the active edge of HSYNC_CS for the first active line(1) | 50% reference points | 2 | lines | |
| tp_vfp | Vertical front porch (VFP) – time from the active edge of the HSYNC_CS following the last active line in a frame to the active edge of VSYNC_WE(1) | 50% reference points | 1 | lines | |
| tp_tvb | Total vertical blanking – the sum of VBP and VFP (tp_vbp + tp_vfp) | 50% reference points | See (1) | lines | |
| tp_hsw | Pulse duration – default HSYNC_CS high | 50% reference points | 4 | 128 | PCLKs |
| tp_hbp | Horizontal back porch (HBP) – time from the active edge of HSYNC_CS to the rising edge of DATAEN_CMD | 50% reference points | 4 | PCLKs | |
| tp_hfp | Horizontal front porch (HFP) – time from the falling edge of DATAEN_CMD to the active edge of HSYNC_CS | 50% reference points | 8 | PCLKs | |
Figure 6-7 Parallel Interface Frame Timing