ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Table 5-76 describes the device pin multiplexing associated with pins.
Many device pins support multiple signal functions. Some signal functions are selected via a single layer of multiplexers associated with pins. Other signal functions are selected via two or more layers of multiplexers, where one layer is associated with the pins and other layers are associated with peripheral logic functions.
Table 5-76, Pin Multiplexing only describes signal multiplexing at the pins. For more information, related to signal multiplexing at the pins, see section Pad Configuration Registers in the device TRM. Refer to the respective peripheral chapter in the device TRM for information associated with peripheral signal multiplexing.
When a pad is set into a pin multiplexing mode which is not defined, that pad’s behavior is undefined. This should be avoided.
Table 5-76, Pin Multiplexing does not include SerDes signal functions. For more information, see section Serializer/Deserializer (SerDes) in the device TRM.
The PRU_ICSSG contains a second layer of multiplexing to enable additional functionality on the PRU GPO and GPI signals. This internal wrapper multiplexing is described in the PRU_ICSSG chapter in the device TRM.
For more information on the I/O cell configurations, see section Pad Configuration Registers in the device TRM.
| ADDRESS | REGISTER NAME | BALL NUMBER | MUXMODE[7:0] SETTINGS | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | Bootstrap | |||
| 0x0011C000 | CTRLMMR_PADCONFIG0 | M27 | GPMC0_AD0 | VOUT1_DATA0 | VIN0_DATA12 | GPIO0_0 | BOOTMODE00 | ||||
| 0x0011C004 | CTRLMMR_PADCONFIG1 | M23 | GPMC0_AD1 | VOUT1_DATA1 | VIN0_DATA13 | GPIO0_1 | BOOTMODE01 | ||||
| 0x0011C008 | CTRLMMR_PADCONFIG2 | M28 | GPMC0_AD2 | VOUT1_DATA2 | VIN0_DATA14 | GPIO0_2 | BOOTMODE02 | ||||
| 0x0011C00C | CTRLMMR_PADCONFIG3 | M24 | GPMC0_AD3 | VOUT1_DATA3 | VIN0_DATA15 | GPIO0_3 | BOOTMODE03 | ||||
| 0x0011C010 | CTRLMMR_PADCONFIG4 | N24 | GPMC0_AD4 | VOUT1_DATA4 | GPIO0_4 | BOOTMODE04 | |||||
| 0x0011C014 | CTRLMMR_PADCONFIG5 | N27 | GPMC0_AD5 | VOUT1_DATA5 | GPIO0_5 | BOOTMODE05 | |||||
| 0x0011C018 | CTRLMMR_PADCONFIG6 | N28 | GPMC0_AD6 | VOUT1_DATA6 | GPIO0_6 | BOOTMODE06 | |||||
| 0x0011C01C | CTRLMMR_PADCONFIG7 | M25 | GPMC0_AD7 | VOUT1_DATA7 | GPIO0_7 | BOOTMODE07 | |||||
| 0x0011C020 | CTRLMMR_PADCONFIG8 | N23 | GPMC0_AD8 | VOUT1_DATA8 | VIN0_DATA0 | PRG2_PRU0_GPO12 | PRG2_PRU0_GPI12 | PRG2_PWM2_A0 | GPIO0_8 | BOOTMODE08 | |
| 0x0011C024 | CTRLMMR_PADCONFIG9 | M26 | GPMC0_AD9 | VOUT1_DATA9 | VIN0_DATA1 | PRG2_PRU0_GPO13 | PRG2_PRU0_GPI13 | PRG2_PWM2_B0 | GPIO0_9 | BOOTMODE09 | |
| 0x0011C028 | CTRLMMR_PADCONFIG10 | P28 | GPMC0_AD10 | VOUT1_DATA10 | VIN0_DATA2 | PRG2_PRU0_GPO14 | PRG2_PRU0_GPI14 | PRG2_PWM0_TZ_IN | GPIO0_10 | BOOTMODE10 | |
| 0x0011C02C | CTRLMMR_PADCONFIG11 | P27 | GPMC0_AD11 | VOUT1_DATA11 | VIN0_DATA3 | PRG2_PRU0_GPO15 | PRG2_PRU0_GPI15 | PRG2_PWM2_A1 | GPIO0_11 | BOOTMODE11 | |
| 0x0011C030 | CTRLMMR_PADCONFIG12 | N26 | GPMC0_AD12 | VOUT1_DATA12 | VIN0_DATA4 | PRG2_PRU1_GPO12 | PRG2_PRU1_GPI12 | PRG2_PWM2_B1 | GPIO0_12 | BOOTMODE12 | |
| 0x0011C034 | CTRLMMR_PADCONFIG13 | N25 | GPMC0_AD13 | VOUT1_DATA13 | VIN0_DATA5 | PRG2_PRU1_GPO13 | PRG2_PRU1_GPI13 | PRG2_PWM2_A2 | GPIO0_13 | BOOTMODE13 | |
| 0x0011C038 | CTRLMMR_PADCONFIG14 | P24 | GPMC0_AD14 | VOUT1_DATA14 | VIN0_DATA6 | PRG2_PRU1_GPO14 | PRG2_PRU1_GPI14 | PRG2_PWM0_TZ_OUT | GPIO0_14 | BOOTMODE14 | |
| 0x0011C03C | CTRLMMR_PADCONFIG15 | R27 | GPMC0_AD15 | VOUT1_DATA15 | VIN0_DATA7 | PRG2_PRU1_GPO15 | PRG2_PRU1_GPI15 | PRG2_PWM2_B2 | GPIO0_15 | BOOTMODE15 | |
| 0x0011C040 | CTRLMMR_PADCONFIG16 | R28 | GPMC0_CLK | VOUT1_DATA16 | VIN0_PCLK | GPMC0_FCLK_MUX | GPIO0_16 | ||||
| 0x0011C044 | CTRLMMR_PADCONFIG17 | P25 | GPMC0_ADVn_ALE | VOUT1_DATA17 | GPIO0_17 | BOOTMODE16 | |||||
| 0x0011C048 | CTRLMMR_PADCONFIG18 | P26 | GPMC0_OEn_REn | VOUT1_DATA18 | GPIO0_18 | BOOTMODE17 | |||||
| 0x0011C04C | CTRLMMR_PADCONFIG19 | U28 | GPMC0_WEn | VOUT1_DATA19 | GPIO0_19 | BOOTMODE18 | |||||
| 0x0011C050 | CTRLMMR_PADCONFIG20 | T28 | GPMC0_BE0n_CLE | VOUT1_DATA20 | GPIO0_20 | ||||||
| 0x0011C054 | CTRLMMR_PADCONFIG21 | P23 | GPMC0_BE1n | VOUT1_DATA21 | VIN0_HD | PRG2_PRU0_GPO17 | PRG2_PRU0_GPI17 | TIMER_IO2 | PRG2_PWM2_TZ_IN | GPIO0_21 | |
| 0x0011C058 | CTRLMMR_PADCONFIG22 | R26 | GPMC0_WAIT0 | VOUT1_DATA22 | GPIO0_22 | ||||||
| 0x0011C05C | CTRLMMR_PADCONFIG23 | R23 | GPMC0_WAIT1 | VOUT1_DATA23 | VIN0_VD | PRG2_PWM1_A0 | PRG2_IEP1_EDC_LATCH_IN0 | TIMER_IO3 | PRG2_IEP0_EDIO_DATA_IN_OUT28 | GPIO0_23 | |
| 0x0011C060 | CTRLMMR_PADCONFIG24 | T25 | GPMC0_WPn | VOUT1_VSYNC | GPIO0_24 | ||||||
| 0x0011C064 | CTRLMMR_PADCONFIG25 | T24 | GPMC0_DIR | VOUT1_HSYNC | VIN0_DATA8 | PRG2_PWM1_B0 | PRG2_IEP1_EDC_SYNC_OUT0 | TIMER_IO6 | PRG2_IEP0_EDIO_DATA_IN_OUT29 | GPIO0_25 | |
| 0x0011C068 | CTRLMMR_PADCONFIG26 | R24 | GPMC0_CSn0 | VOUT1_PCLK | GPIO0_26 | ||||||
| 0x0011C06C | CTRLMMR_PADCONFIG27 | T23 | GPMC0_CSn1 | VOUT1_DE | VIN0_DATA9 | PRG2_PRU1_GPO17 | PRG2_PRU1_GPI17 | TIMER_IO7 | PRG2_PWM2_TZ_OUT | GPIO0_27 | |
| 0x0011C070 | CTRLMMR_PADCONFIG28 | R25 | GPMC0_CSn2 | VOUT1_EXTPCLKIN | VIN0_DATA10 | GPMC0_A27 | PRG2_IEP1_EDC_LATCH_IN1 | I2C2_SDA | PRG2_IEP0_EDIO_DATA_IN_OUT30 | GPIO0_28 | |
| 0x0011C074 | CTRLMMR_PADCONFIG29 | T27 | GPMC0_CSn3 | VIN0_DATA11 | GPMC0_A26 | PRG2_IEP1_EDC_SYNC_OUT1 | I2C2_SCL | PRG2_IEP0_EDIO_DATA_IN_OUT31 | GPIO0_29 | ||
| 0x0011C078 | CTRLMMR_PADCONFIG30 | AF18 | PRG2_PRU0_GPO0 | PRG2_PRU0_GPI0 | PRG2_RGMII1_RD0 | GPMC0_A25 | TRC_CLK | EHRPWM0_SYNCI | PRG2_PWM3_A0 | GPIO0_30 | |
| 0x0011C07C | CTRLMMR_PADCONFIG31 | AE18 | PRG2_PRU0_GPO1 | PRG2_PRU0_GPI1 | PRG2_RGMII1_RD1 | GPMC0_A24 | TRC_CTL | EHRPWM0_SYNCO | SYNC2_OUT | GPIO0_31 | |
| 0x0011C080 | CTRLMMR_PADCONFIG32 | AH17 | PRG2_PRU0_GPO2 | PRG2_PRU0_GPI2 | PRG2_RGMII1_RD2 | GPMC0_A23 | TRC_DATA0 | EHRPWM_TZn_IN0 | SYNC3_OUT | GPIO0_32 | |
| 0x0011C084 | CTRLMMR_PADCONFIG33 | AG18 | PRG2_PRU0_GPO3 | PRG2_PRU0_GPI3 | PRG2_RGMII1_RD3 | GPMC0_A22 | TRC_DATA1 | EHRPWM0_A | PRG2_PWM3_B0 | GPIO0_33 | |
| 0x0011C088 | CTRLMMR_PADCONFIG34 | AG17 | PRG2_PRU0_GPO4 | PRG2_PRU0_GPI4 | PRG2_RGMII1_RX_CTL | GPMC0_A21 | TRC_DATA2 | EHRPWM0_B | PRG2_PWM0_A0 | GPIO0_34 | |
| 0x0011C08C | CTRLMMR_PADCONFIG35 | AF17 | PRG2_PRU0_GPO5 | PRG2_PRU0_GPI5 | PRG2_RGMII1_RXC | GPMC0_A20 | TRC_DATA3 | EHRPWM1_A | PRG2_PWM3_A1 | GPIO0_35 | |
| 0x0011C090 | CTRLMMR_PADCONFIG36 | AE17 | PRG2_PRU0_GPO6 | PRG2_PRU0_GPI6 | PRG2_RGMII1_TX_CTL | GPMC0_A19 | TRC_DATA4 | EHRPWM1_B | PRG2_PWM3_B1 | GPIO0_36 | |
| 0x0011C094 | CTRLMMR_PADCONFIG37 | AC19 | PRG2_PRU0_GPO7 | PRG2_PRU0_GPI7 | PRG2_MDIO0_MDIO | GPMC0_A18 | TRC_DATA5 | EHRPWM_TZn_IN1 | EHRPWM_SOCA | GPIO0_37 | |
| 0x0011C098 | CTRLMMR_PADCONFIG38 | AH16 | PRG2_PRU0_GPO8 | PRG2_PRU0_GPI8 | PRG2_RGMII1_TD0 | GPMC0_A17 | TRC_DATA6 | EHRPWM2_A | PRG2_PWM0_B0 | GPIO0_38 | |
| 0x0011C09C | CTRLMMR_PADCONFIG39 | AG16 | PRG2_PRU0_GPO9 | PRG2_PRU0_GPI9 | PRG2_RGMII1_TD1 | GPMC0_A16 | TRC_DATA7 | EHRPWM2_B | GPIO0_39 | ||
| 0x0011C0A0 | CTRLMMR_PADCONFIG40 | AF16 | PRG2_PRU0_GPO10 | PRG2_PRU0_GPI10 | PRG2_RGMII1_TD2 | GPMC0_A15 | TRC_DATA8 | EHRPWM_TZn_IN2 | EHRPWM_SOCB | GPIO0_40 | |
| 0x0011C0A4 | CTRLMMR_PADCONFIG41 | AE16 | PRG2_PRU0_GPO11 | PRG2_PRU0_GPI11 | PRG2_RGMII1_TD3 | GPMC0_A14 | TRC_DATA9 | PRG2_ECAP0_IN_APWM_OUT | GPIO0_41 | ||
| 0x0011C0A8 | CTRLMMR_PADCONFIG42 | AD16 | PRG2_PRU0_GPO16 | PRG2_PRU0_GPI16 | PRG2_RGMII1_TXC | GPMC0_A13 | TRC_DATA10 | PRG2_PWM0_A1 | GPIO0_42 | ||
| 0x0011C0AC | CTRLMMR_PADCONFIG43 | AH15 | PRG2_PRU1_GPO0 | PRG2_PRU1_GPI0 | PRG2_RGMII2_RD0 | GPMC0_A12 | TRC_DATA11 | EHRPWM3_A | PRG2_PWM3_A2 | GPIO0_43 | |
| 0x0011C0B0 | CTRLMMR_PADCONFIG44 | AC16 | PRG2_PRU1_GPO1 | PRG2_PRU1_GPI1 | PRG2_RGMII2_RD1 | GPMC0_A11 | TRC_DATA12 | EHRPWM3_B | PRG2_PWM3_B2 | GPIO0_44 | |
| 0x0011C0B4 | CTRLMMR_PADCONFIG45 | AD17 | PRG2_PRU1_GPO2 | PRG2_PRU1_GPI2 | PRG2_RGMII2_RD2 | GPMC0_A10 | TRC_DATA13 | EHRPWM3_SYNCI | PRG2_PWM0_B1 | GPIO0_45 | |
| 0x0011C0B8 | CTRLMMR_PADCONFIG46 | AH14 | PRG2_PRU1_GPO3 | PRG2_PRU1_GPI3 | PRG2_RGMII2_RD3 | GPMC0_A9 | TRC_DATA14 | EHRPWM3_SYNCO | GPIO0_46 | ||
| 0x0011C0BC | CTRLMMR_PADCONFIG47 | AG14 | PRG2_PRU1_GPO4 | PRG2_PRU1_GPI4 | PRG2_RGMII2_RX_CTL | GPMC0_A8 | TRC_DATA15 | EHRPWM_TZn_IN3 | PRG2_ECAP0_SYNC_OUT | GPIO0_47 | |
| 0x0011C0C0 | CTRLMMR_PADCONFIG48 | AG15 | PRG2_PRU1_GPO5 | PRG2_PRU1_GPI5 | PRG2_RGMII2_RXC | GPMC0_A7 | TRC_DATA16 | EHRPWM4_A | GPIO0_48 | ||
| 0x0011C0C4 | CTRLMMR_PADCONFIG49 | AC17 | PRG2_PRU1_GPO6 | PRG2_PRU1_GPI6 | PRG2_RGMII2_TX_CTL | GPMC0_A6 | TRC_DATA17 | EHRPWM4_B | GPIO0_49 | ||
| 0x0011C0C8 | CTRLMMR_PADCONFIG50 | AE15 | PRG2_PRU1_GPO7 | PRG2_PRU1_GPI7 | PRG2_MDIO0_MDC | GPMC0_A5 | TRC_DATA18 | EHRPWM_TZn_IN4 | PRG2_PWM3_TZ_IN | GPIO0_50 | |
| 0x0011C0CC | CTRLMMR_PADCONFIG51 | AD15 | PRG2_PRU1_GPO8 | PRG2_PRU1_GPI8 | PRG2_RGMII2_TD0 | GPMC0_A4 | TRC_DATA19 | EHRPWM5_A | PRG2_PWM0_A2 | GPIO0_51 | |
| 0x0011C0D0 | CTRLMMR_PADCONFIG52 | AF14 | PRG2_PRU1_GPO9 | PRG2_PRU1_GPI9 | PRG2_RGMII2_TD1 | GPMC0_A3 | TRC_DATA20 | EHRPWM5_B | PRG2_PWM3_TZ_OUT | GPIO0_52 | |
| 0x0011C0D4 | CTRLMMR_PADCONFIG53 | AC15 | PRG2_PRU1_GPO10 | PRG2_PRU1_GPI10 | PRG2_RGMII2_TD2 | GPMC0_A2 | TRC_DATA21 | EHRPWM_TZn_IN5 | PRG2_PWM0_B2 | GPIO0_53 | |
| 0x0011C0D8 | CTRLMMR_PADCONFIG54 | AD14 | PRG2_PRU1_GPO11 | PRG2_PRU1_GPI11 | PRG2_RGMII2_TD3 | GPMC0_A1 | TRC_DATA22 | PRG2_ECAP0_SYNC_IN | GPIO0_54 | ||
| 0x0011C0DC | CTRLMMR_PADCONFIG55 | AE14 | PRG2_PRU1_GPO16 | PRG2_PRU1_GPI16 | PRG2_RGMII2_TXC | GPMC0_A0 | TRC_DATA23 | PRG2_PWM1_TZ_OUT | GPIO0_55 | ||
| 0x0011C0E0 | CTRLMMR_PADCONFIG56 | AE22 | PRG1_PRU0_GPO0 | PRG1_PRU0_GPI0 | PRG1_RGMII1_RD0 | PRG1_PWM3_A0 | GPIO0_56 | ||||
| 0x0011C0E4 | CTRLMMR_PADCONFIG57 | AG24 | PRG1_PRU0_GPO1 | PRG1_PRU0_GPI1 | PRG1_RGMII1_RD1 | PRG1_PWM3_B0 | GPIO0_57 | ||||
| 0x0011C0E8 | CTRLMMR_PADCONFIG58 | AF23 | PRG1_PRU0_GPO2 | PRG1_PRU0_GPI2 | PRG1_RGMII1_RD2 | PRG1_PWM2_A0 | GPIO0_58 | ||||
| 0x0011C0EC | CTRLMMR_PADCONFIG59 | AD21 | PRG1_PRU0_GPO3 | PRG1_PRU0_GPI3 | PRG1_RGMII1_RD3 | PRG1_PWM3_A2 | GPIO0_59 | ||||
| 0x0011C0F0 | CTRLMMR_PADCONFIG60 | AG23 | PRG1_PRU0_GPO4 | PRG1_PRU0_GPI4 | PRG1_RGMII1_RX_CTL | PRG1_PWM2_B0 | GPIO0_60 | ||||
| 0x0011C0F4 | CTRLMMR_PADCONFIG61 | AF27 | PRG1_PRU0_GPO5 | PRG1_PRU0_GPI5 | PRG1_PWM3_B2 | GPIO0_61 | |||||
| 0x0011C0F8 | CTRLMMR_PADCONFIG62 | AF22 | PRG1_PRU0_GPO6 | PRG1_PRU0_GPI6 | PRG1_RGMII1_RXC | PRG1_PWM3_A1 | GPIO0_62 | ||||
| 0x0011C0FC | CTRLMMR_PADCONFIG63 | AG27 | PRG1_PRU0_GPO7 | PRG1_PRU0_GPI7 | PRG1_IEP0_EDC_LATCH_IN1 | PRG1_PWM3_B1 | GPIO0_63 | ||||
| 0x0011C100 | CTRLMMR_PADCONFIG64 | AF28 | PRG1_PRU0_GPO8 | PRG1_PRU0_GPI8 | PRG1_PWM2_A1 | GPIO0_64 | |||||
| 0x0011C104 | CTRLMMR_PADCONFIG65 | AF26 | PRG1_PRU0_GPO9 | PRG1_PRU0_GPI9 | PRG1_UART0_CTSn | PRG1_PWM3_TZ_IN | SPI2_CS1 | PRG1_IEP0_EDIO_DATA_IN_OUT28 | GPIO0_65 | ||
| 0x0011C108 | CTRLMMR_PADCONFIG66 | AH25 | PRG1_PRU0_GPO10 | PRG1_PRU0_GPI10 | PRG1_UART0_RTSn | PRG1_PWM2_B1 | SPI2_CS2 | PRG1_IEP0_EDIO_DATA_IN_OUT29 | GPIO0_66 | ||
| 0x0011C10C | CTRLMMR_PADCONFIG67 | AF21 | PRG1_PRU0_GPO11 | PRG1_PRU0_GPI11 | PRG1_RGMII1_TX_CTL | PRG1_PWM3_TZ_OUT | PRG1_PRU0_GPO15 | GPIO0_67 | |||
| 0x0011C110 | CTRLMMR_PADCONFIG68 | AH20 | PRG1_PRU0_GPO12 | PRG1_PRU0_GPI12 | PRG1_RGMII1_TD0 | PRG1_PWM0_A0 | PRG1_PRU0_GPO11 | GPIO0_68 | |||
| 0x0011C114 | CTRLMMR_PADCONFIG69 | AH21 | PRG1_PRU0_GPO13 | PRG1_PRU0_GPI13 | PRG1_RGMII1_TD1 | PRG1_PWM0_B0 | PRG1_PRU0_GPO12 | GPIO0_69 | |||
| 0x0011C118 | CTRLMMR_PADCONFIG70 | AG20 | PRG1_PRU0_GPO14 | PRG1_PRU0_GPI14 | PRG1_RGMII1_TD2 | PRG1_PWM0_A1 | PRG1_PRU0_GPO13 | GPIO0_70 | |||
| 0x0011C11C | CTRLMMR_PADCONFIG71 | AD19 | PRG1_PRU0_GPO15 | PRG1_PRU0_GPI15 | PRG1_RGMII1_TD3 | PRG1_PWM0_B1 | PRG1_PRU0_GPO14 | GPIO0_71 | |||
| 0x0011C120 | CTRLMMR_PADCONFIG72 | AD20 | PRG1_PRU0_GPO16 | PRG1_PRU0_GPI16 | PRG1_RGMII1_TXC | PRG1_PWM0_A2 | GPIO0_72 | ||||
| 0x0011C124 | CTRLMMR_PADCONFIG73 | AH26 | PRG1_PRU0_GPO17 | PRG1_PRU0_GPI17 | PRG1_IEP0_EDC_SYNC_OUT1 | PRG1_PWM0_B2 | GPIO0_73 | ||||
| 0x0011C128 | CTRLMMR_PADCONFIG74 | AG25 | PRG1_PRU0_GPO18 | PRG1_PRU0_GPI18 | PRG1_IEP0_EDC_LATCH_IN0 | PRG1_PWM0_TZ_IN | GPIO0_74 | ||||
| 0x0011C12C | CTRLMMR_PADCONFIG75 | AG26 | PRG1_PRU0_GPO19 | PRG1_PRU0_GPI19 | PRG1_IEP0_EDC_SYNC_OUT0 | PRG1_PWM0_TZ_OUT | GPIO0_75 | ||||
| 0x0011C130 | CTRLMMR_PADCONFIG76 | AH24 | PRG1_PRU1_GPO0 | PRG1_PRU1_GPI0 | PRG1_RGMII2_RD0 | GPIO0_76 | |||||
| 0x0011C134 | CTRLMMR_PADCONFIG77 | AH23 | PRG1_PRU1_GPO1 | PRG1_PRU1_GPI1 | PRG1_RGMII2_RD1 | GPIO0_77 | |||||
| 0x0011C138 | CTRLMMR_PADCONFIG78 | AG21 | PRG1_PRU1_GPO2 | PRG1_PRU1_GPI2 | PRG1_RGMII2_RD2 | PRG1_PWM2_A2 | GPIO0_78 | ||||
| 0x0011C13C | CTRLMMR_PADCONFIG79 | AH22 | PRG1_PRU1_GPO3 | PRG1_PRU1_GPI3 | PRG1_RGMII2_RD3 | EQEP1_A | GPIO0_79 | ||||
| 0x0011C140 | CTRLMMR_PADCONFIG80 | AE21 | PRG1_PRU1_GPO4 | PRG1_PRU1_GPI4 | PRG1_RGMII2_RX_CTL | PRG1_PWM2_B2 | EQEP1_B | GPIO0_80 | |||
| 0x0011C144 | CTRLMMR_PADCONFIG81 | AC22 | PRG1_PRU1_GPO5 | PRG1_PRU1_GPI5 | EQEP1_S | GPIO0_81 | |||||
| 0x0011C148 | CTRLMMR_PADCONFIG82 | AG22 | PRG1_PRU1_GPO6 | PRG1_PRU1_GPI6 | PRG1_RGMII2_RXC | GPIO0_82 | |||||
| 0x0011C14C | CTRLMMR_PADCONFIG83 | AD23 | PRG1_PRU1_GPO7 | PRG1_PRU1_GPI7 | PRG1_IEP1_EDC_LATCH_IN1 | SPI2_CS0 | UART1_TXD | GPIO0_83 | |||
| 0x0011C150 | CTRLMMR_PADCONFIG84 | AE24 | PRG1_PRU1_GPO8 | PRG1_PRU1_GPI8 | PRG1_PWM2_TZ_OUT | GPIO0_84 | |||||
| 0x0011C154 | CTRLMMR_PADCONFIG85 | AF25 | PRG1_PRU1_GPO9 | PRG1_PRU1_GPI9 | PRG1_UART0_RXD | PRG1_IEP0_EDIO_DATA_IN_OUT30 | GPIO0_85 | ||||
| 0x0011C158 | CTRLMMR_PADCONFIG86 | AF24 | PRG1_PRU1_GPO10 | PRG1_PRU1_GPI10 | PRG1_UART0_TXD | PRG1_PWM2_TZ_IN | SPI2_CS3 | PRG1_IEP0_EDIO_DATA_IN_OUT31 | GPIO0_86 | ||
| 0x0011C15C | CTRLMMR_PADCONFIG87 | AC20 | PRG1_PRU1_GPO11 | PRG1_PRU1_GPI11 | PRG1_RGMII2_TX_CTL | EQEP1_I | PRG1_PRU1_GPO15 | GPIO0_87 | |||
| 0x0011C160 | CTRLMMR_PADCONFIG88 | AE20 | PRG1_PRU1_GPO12 | PRG1_PRU1_GPI12 | PRG1_RGMII2_TD0 | PRG1_PWM1_A0 | PRG1_PRU1_GPO11 | GPIO0_88 | |||
| 0x0011C164 | CTRLMMR_PADCONFIG89 | AF19 | PRG1_PRU1_GPO13 | PRG1_PRU1_GPI13 | PRG1_RGMII2_TD1 | PRG1_PWM1_B0 | PRG1_PRU1_GPO12 | GPIO0_89 | |||
| 0x0011C168 | CTRLMMR_PADCONFIG90 | AH19 | PRG1_PRU1_GPO14 | PRG1_PRU1_GPI14 | PRG1_RGMII2_TD2 | PRG1_PWM1_A1 | PRG1_PRU1_GPO13 | GPIO0_90 | |||
| 0x0011C16C | CTRLMMR_PADCONFIG91 | AG19 | PRG1_PRU1_GPO15 | PRG1_PRU1_GPI15 | PRG1_RGMII2_TD3 | PRG1_PWM1_B1 | PRG1_PRU1_GPO14 | GPIO0_91 | |||
| 0x0011C170 | CTRLMMR_PADCONFIG92 | AE19 | PRG1_PRU1_GPO16 | PRG1_PRU1_GPI16 | PRG1_RGMII2_TXC | PRG1_PWM1_A2 | GPIO0_92 | ||||
| 0x0011C174 | CTRLMMR_PADCONFIG93 | AE23 | PRG1_PRU1_GPO17 | PRG1_PRU1_GPI17 | PRG1_IEP1_EDC_SYNC_OUT1 | PRG1_PWM1_B2 | SPI2_CLK | PRG1_ECAP0_SYNC_OUT | UART1_RXD | GPIO0_93 | |
| 0x0011C178 | CTRLMMR_PADCONFIG94 | AD22 | PRG1_PRU1_GPO18 | PRG1_PRU1_GPI18 | PRG1_IEP1_EDC_LATCH_IN0 | PRG1_PWM1_TZ_IN | SPI2_D0 | PRG1_ECAP0_SYNC_IN | UART1_CTSn | GPIO0_94 | |
| 0x0011C17C | CTRLMMR_PADCONFIG95 | AC21 | PRG1_PRU1_GPO19 | PRG1_PRU1_GPI19 | PRG1_IEP1_EDC_SYNC_OUT0 | PRG1_PWM1_TZ_OUT | SPI2_D1 | PRG1_ECAP0_IN_APWM_OUT | UART1_RTSn | GPIO0_95 | |
| 0x0011C180 | CTRLMMR_PADCONFIG96 | AD18 | PRG1_MDIO0_MDIO | SPI1_CS2 | PRG2_PWM1_A1 | GPIO1_0 | |||||
| 0x0011C184 | CTRLMMR_PADCONFIG97 | AH18 | PRG1_MDIO0_MDC | SPI1_CS3 | PRG2_PWM1_B1 | GPIO1_1 | |||||
| 0x0011C188 | CTRLMMR_PADCONFIG98 | D25 | MMC0_DAT7 | UART0_DCDn | EQEP2_A | GPIO1_2 | |||||
| 0x0011C18C | CTRLMMR_PADCONFIG99 | B26 | MMC0_DAT6 | UART0_DSRn | EQEP2_B | GPIO1_3 | |||||
| 0x0011C190 | CTRLMMR_PADCONFIG100 | A24 | MMC0_DAT5 | UART0_DTRn | EQEP2_I | GPIO1_4 | |||||
| 0x0011C194 | CTRLMMR_PADCONFIG101 | E24 | MMC0_DAT4 | UART0_RIN | EQEP2_S | GPIO1_5 | |||||
| 0x0011C198 | CTRLMMR_PADCONFIG102 | A25 | MMC0_DAT3 | GPIO1_6 | |||||||
| 0x0011C19C | CTRLMMR_PADCONFIG103 | C26 | MMC0_DAT2 | GPIO1_7 | |||||||
| 0x0011C1A0 | CTRLMMR_PADCONFIG104 | E25 | MMC0_DAT1 | GPIO1_8 | |||||||
| 0x0011C1A4 | CTRLMMR_PADCONFIG105 | A26 | MMC0_DAT0 | GPIO1_9 | |||||||
| 0x0011C1A8 | CTRLMMR_PADCONFIG106 | B25 | MMC0_CLK | GPIO1_10 | |||||||
| 0x0011C1AC | CTRLMMR_PADCONFIG107 | B27 | MMC0_CMD | GPIO1_11 | |||||||
| 0x0011C1B0 | CTRLMMR_PADCONFIG108 | C25 | MMC0_DS | GPIO1_12 | |||||||
| 0x0011C1B4 | CTRLMMR_PADCONFIG109 | A23 | MMC0_SDCD | PRG2_IEP0_EDIO_OUTVALID | GPIO1_13 | ||||||
| 0x0011C1B8 | CTRLMMR_PADCONFIG110 | B23 | MMC0_SDWP | GPIO1_14 | |||||||
| 0x0011C1BC | CTRLMMR_PADCONFIG111 | AG13 | SPI0_CS0 | GPIO1_15 | |||||||
| 0x0011C1C0 | CTRLMMR_PADCONFIG112 | AF13 | SPI0_CS1 | CPTS0_TS_COMP | I2C3_SCL | PRG1_IEP0_EDIO_OUTVALID | GPIO1_16 | ||||
| 0x0011C1C4 | CTRLMMR_PADCONFIG113 | AH13 | SPI0_CLK | GPIO1_17 | |||||||
| 0x0011C1C8 | CTRLMMR_PADCONFIG114 | AE13 | SPI0_D0 | GPIO1_18 | |||||||
| 0x0011C1CC | CTRLMMR_PADCONFIG115 | AD13 | SPI0_D1 | GPIO1_19 | |||||||
| 0x0011C1D0 | CTRLMMR_PADCONFIG116 | AD12 | SPI1_CS0 | PRG2_IEP0_EDC_LATCH_IN0 | PRG2_UART0_CTSn | PRG0_IEP0_EDIO_OUTVALID | GPIO1_20 | ||||
| 0x0011C1D4 | CTRLMMR_PADCONFIG117 | AG12 | SPI1_CS1 | CPTS0_TS_SYNC | I2C3_SDA | GPIO1_21 | |||||
| 0x0011C1D8 | CTRLMMR_PADCONFIG118 | AH12 | SPI1_CLK | PRG2_IEP0_EDC_SYNC_OUT0 | PRG2_UART0_RTSn | GPIO1_22 | |||||
| 0x0011C1DC | CTRLMMR_PADCONFIG119 | AE12 | SPI1_D0 | PRG2_IEP0_EDC_LATCH_IN1 | PRG2_UART0_RXD | GPIO1_23 | |||||
| 0x0011C1E0 | CTRLMMR_PADCONFIG120 | AF12 | SPI1_D1 | PRG2_IEP0_EDC_SYNC_OUT1 | PRG2_UART0_TXD | GPIO1_24 | |||||
| 0x0011C1E4 | CTRLMMR_PADCONFIG121 | AF11 | UART0_RXD | GPIO1_25 | |||||||
| 0x0011C1E8 | CTRLMMR_PADCONFIG122 | AE11 | UART0_TXD | GPIO1_26 | |||||||
| 0x0011C1EC | CTRLMMR_PADCONFIG123 | AG11 | UART0_CTSn | TIMER_IO4 | SPI0_CS2 | GPIO1_27 | |||||
| 0x0011C1F0 | CTRLMMR_PADCONFIG124 | AD11 | UART0_RTSn | TIMER_IO5 | SPI0_CS3 | GPIO1_28 | |||||
| 0x0011C1F4 | CTRLMMR_PADCONFIG125 | V24 | PRG0_PRU0_GPO0 | PRG0_PRU0_GPI0 | PRG0_RGMII1_RD0 | PRG0_PWM3_A0 | MCASP0_ACLKX | GPIO1_29 | |||
| 0x0011C1F8 | CTRLMMR_PADCONFIG126 | W25 | PRG0_PRU0_GPO1 | PRG0_PRU0_GPI1 | PRG0_RGMII1_RD1 | PRG0_PWM3_B0 | MCASP0_AFSX | GPIO1_30 | |||
| 0x0011C1FC | CTRLMMR_PADCONFIG127 | W24 | PRG0_PRU0_GPO2 | PRG0_PRU0_GPI2 | PRG0_RGMII1_RD2 | PRG0_PWM2_A0 | MCASP0_ACLKR | GPIO1_31 | |||
| 0x0011C200 | CTRLMMR_PADCONFIG128 | AA27 | PRG0_PRU0_GPO3 | PRG0_PRU0_GPI3 | PRG0_RGMII1_RD3 | PRG0_PWM3_A2 | MCASP0_AFSR | GPIO1_32 | |||
| 0x0011C204 | CTRLMMR_PADCONFIG129 | Y24 | PRG0_PRU0_GPO4 | PRG0_PRU0_GPI4 | PRG0_RGMII1_RX_CTL | PRG0_PWM2_B0 | MCASP0_AXR0 | GPIO1_33 | |||
| 0x0011C208 | CTRLMMR_PADCONFIG130 | V28 | PRG0_PRU0_GPO5 | PRG0_PRU0_GPI5 | PRG0_PWM3_B2 | MCASP0_AXR1 | GPIO1_34 | ||||
| 0x0011C20C | CTRLMMR_PADCONFIG131 | Y25 | PRG0_PRU0_GPO6 | PRG0_PRU0_GPI6 | PRG0_RGMII1_RXC | PRG0_PWM3_A1 | MCASP0_AXR2 | GPIO1_35 | |||
| 0x0011C210 | CTRLMMR_PADCONFIG132 | U27 | PRG0_PRU0_GPO7 | PRG0_PRU0_GPI7 | PRG0_IEP0_EDC_LATCH_IN1 | PRG0_PWM3_B1 | PRG0_ECAP0_SYNC_IN | MCASP0_AXR3 | GPIO1_36 | ||
| 0x0011C214 | CTRLMMR_PADCONFIG133 | V27 | PRG0_PRU0_GPO8 | PRG0_PRU0_GPI8 | PRG0_PWM2_A1 | MCASP0_AXR4 | GPIO1_37 | ||||
| 0x0011C218 | CTRLMMR_PADCONFIG134 | V26 | PRG0_PRU0_GPO9 | PRG0_PRU0_GPI9 | PRG0_UART0_CTSn | PRG0_PWM3_TZ_IN | SPI3_CS1 | MCASP0_AXR5 | PRG0_IEP0_EDIO_DATA_IN_OUT28 | GPIO1_38 | |
| 0x0011C21C | CTRLMMR_PADCONFIG135 | U25 | PRG0_PRU0_GPO10 | PRG0_PRU0_GPI10 | PRG0_UART0_RTSn | PRG0_PWM2_B1 | SPI3_CS2 | MCASP0_AXR6 | PRG0_IEP0_EDIO_DATA_IN_OUT29 | GPIO1_39 | |
| 0x0011C220 | CTRLMMR_PADCONFIG136 | AB25 | PRG0_PRU0_GPO11 | PRG0_PRU0_GPI11 | PRG0_RGMII1_TX_CTL | PRG0_PWM3_TZ_OUT | PRG0_PRU0_GPO15 | MCASP0_AXR7 | GPIO1_40 | ||
| 0x0011C224 | CTRLMMR_PADCONFIG137 | AD27 | PRG0_PRU0_GPO12 | PRG0_PRU0_GPI12 | PRG0_RGMII1_TD0 | PRG0_PWM0_A0 | PRG0_PRU0_GPO11 | MCASP0_AXR8 | GPIO1_41 | ||
| 0x0011C228 | CTRLMMR_PADCONFIG138 | AC26 | PRG0_PRU0_GPO13 | PRG0_PRU0_GPI13 | PRG0_RGMII1_TD1 | PRG0_PWM0_B0 | PRG0_PRU0_GPO12 | MCASP0_AXR9 | GPIO1_42 | ||
| 0x0011C22C | CTRLMMR_PADCONFIG139 | AD26 | PRG0_PRU0_GPO14 | PRG0_PRU0_GPI14 | PRG0_RGMII1_TD2 | PRG0_PWM0_A1 | PRG0_PRU0_GPO13 | MCASP0_AXR10 | GPIO1_43 | ||
| 0x0011C230 | CTRLMMR_PADCONFIG140 | AA24 | PRG0_PRU0_GPO15 | PRG0_PRU0_GPI15 | PRG0_RGMII1_TD3 | PRG0_PWM0_B1 | PRG0_PRU0_GPO14 | MCASP0_AXR11 | GPIO1_44 | ||
| 0x0011C234 | CTRLMMR_PADCONFIG141 | AD28 | PRG0_PRU0_GPO16 | PRG0_PRU0_GPI16 | PRG0_RGMII1_TXC | PRG0_PWM0_A2 | MCASP0_AXR12 | MCASP1_AHCLKR | GPIO1_45 | ||
| 0x0011C238 | CTRLMMR_PADCONFIG142 | U26 | PRG0_PRU0_GPO17 | PRG0_PRU0_GPI17 | PRG0_IEP0_EDC_SYNC_OUT1 | PRG0_PWM0_B2 | PRG0_ECAP0_SYNC_OUT | MCASP0_AXR13 | MCASP1_AHCLKX | GPIO1_46 | |
| 0x0011C23C | CTRLMMR_PADCONFIG143 | V25 | PRG0_PRU0_GPO18 | PRG0_PRU0_GPI18 | PRG0_IEP0_EDC_LATCH_IN0 | PRG0_PWM0_TZ_IN | PRG0_ECAP0_IN_APWM_OUT | MCASP0_AXR14 | MCASP2_AHCLKR | GPIO1_47 | |
| 0x0011C240 | CTRLMMR_PADCONFIG144 | U24 | PRG0_PRU0_GPO19 | PRG0_PRU0_GPI19 | PRG0_IEP0_EDC_SYNC_OUT0 | PRG0_PWM0_TZ_OUT | MCASP0_AXR15 | MCASP2_AHCLKX | GPIO1_48 | ||
| 0x0011C244 | CTRLMMR_PADCONFIG145 | AB28 | PRG0_PRU1_GPO0 | PRG0_PRU1_GPI0 | PRG0_RGMII2_RD0 | MCASP1_ACLKX | GPIO1_49 | ||||
| 0x0011C248 | CTRLMMR_PADCONFIG146 | AC28 | PRG0_PRU1_GPO1 | PRG0_PRU1_GPI1 | PRG0_RGMII2_RD1 | MCASP1_AFSX | GPIO1_50 | ||||
| 0x0011C24C | CTRLMMR_PADCONFIG147 | AC27 | PRG0_PRU1_GPO2 | PRG0_PRU1_GPI2 | PRG0_RGMII2_RD2 | PRG0_PWM2_A2 | MCASP1_ACLKR | GPIO1_51 | |||
| 0x0011C250 | CTRLMMR_PADCONFIG148 | AB26 | PRG0_PRU1_GPO3 | PRG0_PRU1_GPI3 | PRG0_RGMII2_RD3 | EQEP0_A | MCASP1_AFSR | GPIO1_52 | |||
| 0x0011C254 | CTRLMMR_PADCONFIG149 | AA25 | PRG0_PRU1_GPO4 | PRG0_PRU1_GPI4 | PRG0_RGMII2_RX_CTL | PRG0_PWM2_B2 | EQEP0_B | MCASP1_AXR0 | MCASP0_AHCLKR | GPIO1_53 | |
| 0x0011C258 | CTRLMMR_PADCONFIG150 | U23 | PRG0_PRU1_GPO5 | PRG0_PRU1_GPI5 | EQEP0_S | MCASP1_AXR1 | MCASP0_AHCLKX | GPIO1_54 | |||
| 0x0011C25C | CTRLMMR_PADCONFIG151 | AB27 | PRG0_PRU1_GPO6 | PRG0_PRU1_GPI6 | PRG0_RGMII2_RXC | MCASP1_AXR2 | GPIO1_55 | ||||
| 0x0011C260 | CTRLMMR_PADCONFIG152 | W28 | PRG0_PRU1_GPO7 | PRG0_PRU1_GPI7 | PRG0_IEP1_EDC_LATCH_IN1 | SPI3_CS0 | MCASP1_AXR3 | UART2_TXD | GPIO1_56 | ||
| 0x0011C264 | CTRLMMR_PADCONFIG153 | W27 | PRG0_PRU1_GPO8 | PRG0_PRU1_GPI8 | PRG0_PWM2_TZ_OUT | MCASP1_AXR4 | GPIO1_57 | ||||
| 0x0011C268 | CTRLMMR_PADCONFIG154 | Y28 | PRG0_PRU1_GPO9 | PRG0_PRU1_GPI9 | PRG0_UART0_RXD | SPI3_CS3 | MCASP1_AXR5 | PRG0_IEP0_EDIO_DATA_IN_OUT30 | GPIO1_58 | ||
| 0x0011C26C | CTRLMMR_PADCONFIG155 | AA28 | PRG0_PRU1_GPO10 | PRG0_PRU1_GPI10 | PRG0_UART0_TXD | PRG0_PWM2_TZ_IN | EQEP0_I | MCASP1_AXR6 | PRG0_IEP0_EDIO_DATA_IN_OUT31 | GPIO1_59 | |
| 0x0011C270 | CTRLMMR_PADCONFIG156 | AB24 | PRG0_PRU1_GPO11 | PRG0_PRU1_GPI11 | PRG0_RGMII2_TX_CTL | PRG0_PRU1_GPO15 | MCASP1_AXR7 | GPIO1_60 | |||
| 0x0011C274 | CTRLMMR_PADCONFIG157 | AC25 | PRG0_PRU1_GPO12 | PRG0_PRU1_GPI12 | PRG0_RGMII2_TD0 | PRG0_PWM1_A0 | PRG0_PRU1_GPO11 | MCASP1_AXR8 | GPIO1_61 | ||
| 0x0011C278 | CTRLMMR_PADCONFIG158 | AD25 | PRG0_PRU1_GPO13 | PRG0_PRU1_GPI13 | PRG0_RGMII2_TD1 | PRG0_PWM1_B0 | PRG0_PRU1_GPO12 | MCASP1_AXR9 | GPIO1_62 | ||
| 0x0011C27C | CTRLMMR_PADCONFIG159 | AD24 | PRG0_PRU1_GPO14 | PRG0_PRU1_GPI14 | PRG0_RGMII2_TD2 | PRG0_PWM1_A1 | PRG0_PRU1_GPO13 | MCASP2_AFSR | GPIO1_63 | ||
| 0x0011C280 | CTRLMMR_PADCONFIG160 | AE27 | PRG0_PRU1_GPO15 | PRG0_PRU1_GPI15 | PRG0_RGMII2_TD3 | PRG0_PWM1_B1 | PRG0_PRU1_GPO14 | MCASP2_ACLKR | GPIO1_64 | ||
| 0x0011C284 | CTRLMMR_PADCONFIG161 | AC24 | PRG0_PRU1_GPO16 | PRG0_PRU1_GPI16 | PRG0_RGMII2_TXC | PRG0_PWM1_A2 | MCASP2_AXR0 | GPIO1_65 | |||
| 0x0011C288 | CTRLMMR_PADCONFIG162 | Y27 | PRG0_PRU1_GPO17 | PRG0_PRU1_GPI17 | PRG0_IEP1_EDC_SYNC_OUT1 | PRG0_PWM1_B2 | SPI3_CLK | MCASP2_AXR1 | UART2_RXD | GPIO1_66 | |
| 0x0011C28C | CTRLMMR_PADCONFIG163 | Y26 | PRG0_PRU1_GPO18 | PRG0_PRU1_GPI18 | PRG0_IEP1_EDC_LATCH_IN0 | PRG0_PWM1_TZ_IN | SPI3_D0 | MCASP2_AFSX | UART2_CTSn | GPIO1_67 | |
| 0x0011C290 | CTRLMMR_PADCONFIG164 | W26 | PRG0_PRU1_GPO19 | PRG0_PRU1_GPI19 | PRG0_IEP1_EDC_SYNC_OUT0 | PRG0_PWM1_TZ_OUT | SPI3_D1 | MCASP2_ACLKX | UART2_RTSn | GPIO1_68 | |
| 0x0011C294 | CTRLMMR_PADCONFIG165 | AE26 | PRG0_MDIO0_MDIO | PRG2_PWM1_A2 | MCASP2_AXR2 | GPIO1_69 | |||||
| 0x0011C298 | CTRLMMR_PADCONFIG166 | AE28 | PRG0_MDIO0_MDC | PRG2_PWM1_B2 | MCASP2_AXR3 | GPIO1_70 | |||||
| 0x0011C29C | CTRLMMR_PADCONFIG167 | F18 | NMIn | PRG2_PWM1_TZ_IN | |||||||
| 0x0011C2A0 | CTRLMMR_PADCONFIG168 | F17 | RESETz | ||||||||
| 0x0011C2A4 | CTRLMMR_PADCONFIG169 | D19 | RESETSTATz | ||||||||
| 0x0011C2A8 | CTRLMMR_PADCONFIG170 | C19 | PORz_OUT | ||||||||
| 0x0011C2AC | CTRLMMR_PADCONFIG171 | E20 | SOC_SAFETY_ERRORn | ||||||||
| 0x0011C2B0 | CTRLMMR_PADCONFIG172 | C20 | TDI | ||||||||
| 0x0011C2B4 | CTRLMMR_PADCONFIG173 | A20 | TDO | ||||||||
| 0x0011C2B8 | CTRLMMR_PADCONFIG174 | A21 | TMS | ||||||||
| 0x0011C2BC | CTRLMMR_PADCONFIG175 | AD9 | USB0_DRVVBUS | GPIO1_71 | |||||||
| 0x0011C2C0 | CTRLMMR_PADCONFIG176 | AC8 | USB1_DRVVBUS | GPIO1_72 | |||||||
| 0x0011C2C4 | CTRLMMR_PADCONFIG177 | D27 | MMC1_DAT3 | GPIO1_73 | |||||||
| 0x0011C2C8 | CTRLMMR_PADCONFIG178 | D26 | MMC1_DAT2 | GPIO1_74 | |||||||
| 0x0011C2CC | CTRLMMR_PADCONFIG179 | E27 | MMC1_DAT1 | GPIO1_75 | |||||||
| 0x0011C2D0 | CTRLMMR_PADCONFIG180 | D28 | MMC1_DAT0 | GPIO1_76 | |||||||
| 0x0011C2D4 | CTRLMMR_PADCONFIG181 | C27 | MMC1_CLK | GPIO1_77 | |||||||
| 0x0011C2D8 | CTRLMMR_PADCONFIG182 | C28 | MMC1_CMD | GPIO1_78 | |||||||
| 0x0011C2DC | CTRLMMR_PADCONFIG183 | B24 | MMC1_SDCD | GPIO1_79 | |||||||
| 0x0011C2E0 | CTRLMMR_PADCONFIG184 | C24 | MMC1_SDWP | GPIO1_80 | |||||||
| 0x0011C2E8 | CTRLMMR_PADCONFIG186 | D20 | I2C0_SCL | ||||||||
| 0x0011C2EC | CTRLMMR_PADCONFIG187 | C21 | I2C0_SDA | ||||||||
| 0x0011C2F0 | CTRLMMR_PADCONFIG188 | B21 | I2C1_SCL | CPTS0_HW1TSPUSH | |||||||
| 0x0011C2F4 | CTRLMMR_PADCONFIG189 | E21 | I2C1_SDA | CPTS0_HW2TSPUSH | |||||||
| 0x0011C2F8 | CTRLMMR_PADCONFIG190 | D21 | ECAP0_IN_APWM_OUT | SYNC0_OUT | CPTS0_RFT_CLK | GPIO1_86 | |||||
| 0x0011C2FC | CTRLMMR_PADCONFIG191 | A22 | EXT_REFCLK1 | SYNC1_OUT | GPIO1_87 | ||||||
| 0x0011C300 | CTRLMMR_PADCONFIG192 | B22 | TIMER_IO0 | SYSCLKOUT0 | GPIO1_88 | ||||||
| 0x0011C304 | CTRLMMR_PADCONFIG193 | C23 | TIMER_IO1 | OBSCLK0 | GPIO1_89 | ||||||
| 0x0011C308 | CTRLMMR_PADCONFIG194 | E19 | PORz | ||||||||
| 0x4301C000 | CTRLMMR_WKUP_PADCONFIG0 | V1 | MCU_OSPI0_CLK | MCU_HYPERBUS0_CK | WKUP_GPIO0_12 | ||||||
| 0x4301C004 | CTRLMMR_WKUP_PADCONFIG1 | U1 | MCU_OSPI0_LBCLKO | MCU_HYPERBUS0_CKn | WKUP_GPIO0_13 | ||||||
| 0x4301C008 | CTRLMMR_WKUP_PADCONFIG2 | U2 | MCU_OSPI0_DQS | MCU_HYPERBUS0_RWDS | WKUP_GPIO0_14 | ||||||
| 0x4301C00C | CTRLMMR_WKUP_PADCONFIG3 | U4 | MCU_OSPI0_D0 | MCU_HYPERBUS0_DQ0 | WKUP_GPIO0_15 | ||||||
| 0x4301C010 | CTRLMMR_WKUP_PADCONFIG4 | U5 | MCU_OSPI0_D1 | MCU_HYPERBUS0_DQ1 | WKUP_GPIO0_16 | ||||||
| 0x4301C014 | CTRLMMR_WKUP_PADCONFIG5 | T2 | MCU_OSPI0_D2 | MCU_HYPERBUS0_DQ2 | WKUP_GPIO0_17 | ||||||
| 0x4301C018 | CTRLMMR_WKUP_PADCONFIG6 | T3 | MCU_OSPI0_D3 | MCU_HYPERBUS0_DQ3 | WKUP_GPIO0_18 | ||||||
| 0x4301C01C | CTRLMMR_WKUP_PADCONFIG7 | T4 | MCU_OSPI0_D4 | MCU_HYPERBUS0_DQ4 | WKUP_GPIO0_19 | ||||||
| 0x4301C020 | CTRLMMR_WKUP_PADCONFIG8 | T5 | MCU_OSPI0_D5 | MCU_HYPERBUS0_DQ5 | WKUP_GPIO0_20 | ||||||
| 0x4301C024 | CTRLMMR_WKUP_PADCONFIG9 | R2 | MCU_OSPI0_D6 | MCU_HYPERBUS0_DQ6 | WKUP_GPIO0_21 | ||||||
| 0x4301C028 | CTRLMMR_WKUP_PADCONFIG10 | R3 | MCU_OSPI0_D7 | MCU_HYPERBUS0_DQ7 | WKUP_GPIO0_22 | ||||||
| 0x4301C02C | CTRLMMR_WKUP_PADCONFIG11 | R4 | MCU_OSPI0_CSn0 | MCU_HYPERBUS0_CSn0 | WKUP_GPIO0_23 | ||||||
| 0x4301C030 | CTRLMMR_WKUP_PADCONFIG12 | R5 | MCU_OSPI0_CSn1 | MCU_HYPERBUS0_RESETn | WKUP_GPIO0_24 | ||||||
| 0x4301C034 | CTRLMMR_WKUP_PADCONFIG13 | T1 | MCU_OSPI1_CLK | WKUP_GPIO0_25 | |||||||
| 0x4301C038 | CTRLMMR_WKUP_PADCONFIG14 | R1 | MCU_OSPI1_LBCLKO | MCU_OSPI0_CSn2 | MCU_HYPERBUS0_RESETOn | WKUP_GPIO0_26 | |||||
| 0x4301C03C | CTRLMMR_WKUP_PADCONFIG15 | P2 | MCU_OSPI1_DQS | MCU_OSPI0_CSn3 | MCU_HYPERBUS0_INTn | WKUP_GPIO0_27 | |||||
| 0x4301C040 | CTRLMMR_WKUP_PADCONFIG16 | P3 | MCU_OSPI1_D0 | WKUP_GPIO0_28 | |||||||
| 0x4301C044 | CTRLMMR_WKUP_PADCONFIG17 | P4 | MCU_OSPI1_D1 | MCU_UART0_RXD | MCU_SPI1_CS1 | WKUP_GPIO0_29 | |||||
| 0x4301C048 | CTRLMMR_WKUP_PADCONFIG18 | P5 | MCU_OSPI1_D2 | MCU_UART0_TXD | MCU_SPI1_CS2 | WKUP_GPIO0_30 | |||||
| 0x4301C04C | CTRLMMR_WKUP_PADCONFIG19 | P1 | MCU_OSPI1_D3 | MCU_UART0_CTSn | MCU_SPI0_CS1 | WKUP_GPIO0_31 | |||||
| 0x4301C050 | CTRLMMR_WKUP_PADCONFIG20 | N2 | MCU_OSPI1_CSn0 | WKUP_GPIO0_32 | |||||||
| 0x4301C054 | CTRLMMR_WKUP_PADCONFIG21 | N3 | MCU_OSPI1_CSn1 | MCU_HYPERBUS0_WPn | MCU_TIMER_IO0 | MCU_HYPERBUS0_CSn1 | MCU_UART0_RTSn | MCU_SPI0_CS2 | WKUP_GPIO0_33 | ||
| 0x4301C058 | CTRLMMR_WKUP_PADCONFIG22 | N4 | MCU_RGMII1_TX_CTL | MCU_RMII1_CRS_DV | WKUP_GPIO0_34 | ||||||
| 0x4301C05C | CTRLMMR_WKUP_PADCONFIG23 | N5 | MCU_RGMII1_RX_CTL | MCU_RMII1_RX_ER | WKUP_GPIO0_35 | ||||||
| 0x4301C060 | CTRLMMR_WKUP_PADCONFIG24 | M2 | MCU_RGMII1_TD3 | WKUP_GPIO0_36 | |||||||
| 0x4301C064 | CTRLMMR_WKUP_PADCONFIG25 | M3 | MCU_RGMII1_TD2 | WKUP_GPIO0_37 | |||||||
| 0x4301C068 | CTRLMMR_WKUP_PADCONFIG26 | M4 | MCU_RGMII1_TD1 | MCU_RMII1_TXD1 | WKUP_GPIO0_38 | ||||||
| 0x4301C06C | CTRLMMR_WKUP_PADCONFIG27 | M5 | MCU_RGMII1_TD0 | MCU_RMII1_TXD0 | WKUP_GPIO0_39 | ||||||
| 0x4301C070 | CTRLMMR_WKUP_PADCONFIG28 | N1 | MCU_RGMII1_TXC | MCU_RMII1_TX_EN | WKUP_GPIO0_40 | ||||||
| 0x4301C074 | CTRLMMR_WKUP_PADCONFIG29 | M1 | MCU_RGMII1_RXC | MCU_RMII1_REF_CLK | WKUP_GPIO0_41 | ||||||
| 0x4301C078 | CTRLMMR_WKUP_PADCONFIG30 | L2 | MCU_RGMII1_RD3 | WKUP_GPIO0_42 | |||||||
| 0x4301C07C | CTRLMMR_WKUP_PADCONFIG31 | L5 | MCU_RGMII1_RD2 | WKUP_GPIO0_43 | |||||||
| 0x4301C080 | CTRLMMR_WKUP_PADCONFIG32 | M6 | MCU_RGMII1_RD1 | MCU_RMII1_RXD1 | WKUP_GPIO0_44 | ||||||
| 0x4301C084 | CTRLMMR_WKUP_PADCONFIG33 | L6 | MCU_RGMII1_RD0 | MCU_RMII1_RXD0 | WKUP_GPIO0_45 | ||||||
| 0x4301C088 | CTRLMMR_WKUP_PADCONFIG34 | L4 | MCU_MDIO0_MDIO | WKUP_GPIO0_46 | |||||||
| 0x4301C08C | CTRLMMR_WKUP_PADCONFIG35 | L1 | MCU_MDIO0_MDC | WKUP_GPIO0_47 | |||||||
| 0x4301C090 | CTRLMMR_WKUP_PADCONFIG36 | Y1 | MCU_SPI0_CLK | WKUP_GPIO0_48 | MCU_BOOTMODE06 | ||||||
| 0x4301C094 | CTRLMMR_WKUP_PADCONFIG37 | Y3 | MCU_SPI0_D0 | WKUP_GPIO0_49 | MCU_BOOTMODE07 | ||||||
| 0x4301C098 | CTRLMMR_WKUP_PADCONFIG38 | Y2 | MCU_SPI0_D1 | WKUP_GPIO0_50 | MCU_BOOTMODE05 | ||||||
| 0x4301C09C | CTRLMMR_WKUP_PADCONFIG39 | Y4 | MCU_SPI0_CS0 | WKUP_GPIO0_51 | |||||||
| 0x4301C0A0 | CTRLMMR_WKUP_PADCONFIG40 | AB1 | WKUP_UART0_RXD | WKUP_GPIO0_52 | |||||||
| 0x4301C0A4 | CTRLMMR_WKUP_PADCONFIG41 | AB5 | WKUP_UART0_TXD | WKUP_GPIO0_53 | |||||||
| 0x4301C0A8 | CTRLMMR_WKUP_PADCONFIG42 | W1 | MCU_MCAN0_TX | WKUP_GPIO0_54 | |||||||
| 0x4301C0AC | CTRLMMR_WKUP_PADCONFIG43 | W2 | MCU_MCAN0_RX | WKUP_GPIO0_55 | |||||||
| 0x4301C0B0 | CTRLMMR_WKUP_PADCONFIG44 | AF4 | WKUP_GPIO0_0 | MCU_SPI1_CLK | WKUP_GPIO0_0 | MCU_BOOTMODE00 | |||||
| 0x4301C0B4 | CTRLMMR_WKUP_PADCONFIG45 | AF3 | WKUP_GPIO0_1 | MCU_SPI1_D0 | WKUP_GPIO0_1 | MCU_BOOTMODE01 | |||||
| 0x4301C0B8 | CTRLMMR_WKUP_PADCONFIG46 | AE3 | WKUP_GPIO0_2 | MCU_SPI1_D1 | WKUP_GPIO0_2 | MCU_BOOTMODE02 | |||||
| 0x4301C0BC | CTRLMMR_WKUP_PADCONFIG47 | AD1 | WKUP_GPIO0_3 | MCU_SPI1_CS0 | WKUP_GPIO0_3 | MCU_BOOTMODE03 | |||||
| 0x4301C0C0 | CTRLMMR_WKUP_PADCONFIG48 | AC3 | WKUP_GPIO0_4 | MCU_MCAN1_TX | MCU_SPI0_CS3 | MCU_ADC_EXT_TRIGGER0 | WKUP_GPIO0_4 | MCU_BOOTMODE04 | |||
| 0x4301C0C4 | CTRLMMR_WKUP_PADCONFIG49 | AD3 | WKUP_GPIO0_5 | MCU_MCAN1_RX | MCU_SPI1_CS3 | MCU_ADC_EXT_TRIGGER1 | WKUP_GPIO0_5 | ||||
| 0x4301C0C8 | CTRLMMR_WKUP_PADCONFIG50 | AC2 | WKUP_GPIO0_6 | WKUP_UART0_CTSn | MCU_CPTS0_HW1TSPUSH | WKUP_GPIO0_6 | |||||
| 0x4301C0CC | CTRLMMR_WKUP_PADCONFIG51 | AC1 | WKUP_GPIO0_7 | WKUP_UART0_RTSn | MCU_CPTS0_HW2TSPUSH | WKUP_GPIO0_7 | |||||
| 0x4301C0D0 | CTRLMMR_WKUP_PADCONFIG52 | AC5 | WKUP_GPIO0_8 | MCU_CPTS0_TS_SYNC | WKUP_GPIO0_8 | MCU_BOOTMODE08 | |||||
| 0x4301C0D4 | CTRLMMR_WKUP_PADCONFIG53 | AB4 | WKUP_GPIO0_9 | MCU_CPTS0_TS_COMP | WKUP_GPIO0_9 | MCU_BOOTMODE09 | |||||
| 0x4301C0D8 | CTRLMMR_WKUP_PADCONFIG54 | AB3 | WKUP_GPIO0_10 | MCU_EXT_REFCLK0 | MCU_CPTS0_RFT_CLK | MCU_SYSCLKOUT0 | WKUP_GPIO0_10 | ||||
| 0x4301C0DC | CTRLMMR_WKUP_PADCONFIG55 | AB2 | WKUP_GPIO0_11 | MCU_OBSCLK0 | MCU_TIMER_IO1 | MCU_CLKOUT0 | WKUP_GPIO0_11 | ||||
| 0x4301C0E0 | CTRLMMR_WKUP_PADCONFIG56 | AC7 | WKUP_I2C0_SCL | ||||||||
| 0x4301C0E4 | CTRLMMR_WKUP_PADCONFIG57 | AD6 | WKUP_I2C0_SDA | ||||||||
| 0x4301C0E8 | CTRLMMR_WKUP_PADCONFIG58 | AD8 | MCU_I2C0_SCL | ||||||||
| 0x4301C0EC | CTRLMMR_WKUP_PADCONFIG59 | AD7 | MCU_I2C0_SDA | ||||||||
| 0x4301C0F0 | CTRLMMR_WKUP_PADCONFIG60 | AA5 | PMIC_POWER_EN1 | ||||||||
| 0x4301C0F4 | CTRLMMR_WKUP_PADCONFIG61 | W3 | MCU_SAFETY_ERRORn | ||||||||
| 0x4301C0F8 | CTRLMMR_WKUP_PADCONFIG62 | W4 | MCU_RESETz | ||||||||
| 0x4301C0FC | CTRLMMR_WKUP_PADCONFIG63 | V3 | MCU_RESETSTATz | ||||||||
| 0x4301C100 | CTRLMMR_WKUP_PADCONFIG64 | V2 | MCU_PORz_OUT | ||||||||
| 0x4301C104 | CTRLMMR_WKUP_PADCONFIG65 | AA4 | TCK | ||||||||
| 0x4301C108 | CTRLMMR_WKUP_PADCONFIG66 | AA3 | TRSTn | ||||||||
| 0x4301C10C | CTRLMMR_WKUP_PADCONFIG67 | AA2 | EMU0 | ||||||||
| 0x4301C110 | CTRLMMR_WKUP_PADCONFIG68 | AA1 | EMU1 | ||||||||
| 0x4301C114 | CTRLMMR_WKUP_PADCONFIG69 | Y5 | PMIC_POWER_EN0 | ||||||||