ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
| PARAMETER(2) | DESCRIPTION | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDD_MCU | Supply voltage range for the core domain during OTP operation; OPP NOM (BOOT) | See Section 6.4 | V | |||
| VPP_CORE | Supply voltage range for the eFuse ROM domain during normal operation | NC | V | |||
| Supply voltage range for the eFuse ROM domain during OTP programming(1) | NC | V | ||||
| VPP_MCU | Supply voltage range for the eFuse ROM domain during normal operation | NC | V | |||
| Supply voltage range for the eFuse ROM domain during OTP programming(1) | 1.71 | 1.8 | 1.89 | V | ||
| I(VPP_MCU) | 100 | mA | ||||
| Tj | Temperature (junction) | 0 | 25 | 85 | °C | |