ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Table 6-26, Figure 6-30, and Figure 6-31 present timing requirements for LVDSRX interface.
Table 6-25 presents timing conditions for LVDSRX.| PARAMETER | MODE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | 1.8 V | 1.3 | 2.64 | V/ns |
| 3.3 V | 1.5 | 2.64 | V/ns | ||
| PCB CONNECTIVITY REQUIREMENTS | |||||
| td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | 50 | ps | ||
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| V1 | tc(PCLK) | Cycle time, VIN0_PCLK | 5.76(1) | ns | |
| V2 | tw(PCLKH) | Pulse duration, VIN0_PCLK high | 0.45 × P(2) | ns | |
| V3 | tw(PCLKL) | Pulse duration, VIN0_PCLK low | 0.45 × P(2) | ns | |
| V4 | tsu(PCLK-CTL/DATA) | Input setup time, control (VIN0_HD, VIN0_VD) and data (VIN0_DATA[15:0]) valid to VIN0_PCLK transition | 2.42 | ns | |
| V5 | th(CTL/DAT-PCLK) | Input hold time, VIN0_PCLK transition to control (VIN0_HD, VIN0_VD) valid | 0.52 | ns |
Figure 6-30 LVDSRX Input Clock
Signal
Figure 6-31 LVDSRX Input Timings