ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Section 6.9.5.2.2.1, Section 6.9.5.2.2.2, Figure 6-33, and Figure 6-34 present timing requirements for CPSW2G RMII receive.
Table 6-30 presents timing conditions for CPSW2G RMII.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 0.9 | 3.6 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 3 | 25 | pF |