ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| PRRG5 | tsu(RD-RXC) | Setup time, RD[3:0] valid before RXC high/low | 10 Mbps 100 Mbps 1000 Mbps |
1 | ns | |
| tsu(RX_CTL-RXC) | Setup time, RX_CTL valid before RXC high/low | 10 Mbps 100 Mbps 1000 Mbps |
1 | ns | ||
| PRRG6 | th(RXC-RD) | Hold time, RD[3:0] valid after RXC high/low | 10 Mbps 100 Mbps 1000 Mbps |
1.15 | ns | |
| th(RXC-RX_CTL) | Hold time, RX_CTL valid after RXC high/low | 10 Mbps 100 Mbps 1000 Mbps |
1.15 | ns |
Figure 6-115 PRU_ICSSG
RGMII_RD[3:0] and RGMII_RX_CTL Timing Requirements