ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
The device has three instances of GPIO144 modules. The GPIO pins are grouped into banks (16 pins per bank), which means that each GPIO module provides up to 144 dedicated general-purpose pins with input and output capabilities; thus, the general-purpose interface supports up to 432 (3 instances × (9 banks × 16 pins)) pins. Since WKUP_GPIO0_[56:143], GPIO0_[96:143], and GPIO1_[90:143] are reserved in this Device, general purpose interface supports up to 242 pins.
For more details about features and additional description information on the device General-Purpose Interface, see the corresponding sections within Section 5.3, Signal Descriptions and Section 7, Detailed Description.
The general-purpose input/output i (i = 0 to 1) is also referred to as GPIOi.
Table 6-38 presents timing conditions of the GPIO interface.
| PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 0.75 | 6.6 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 3 | 10 | pF |
Section 6.9.5.9.1 and Section 6.9.5.9.2 present timings and switching characteristics of the GPIO Interface.