ZHCSLA7C December 2019 – September 2023
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM_SOCA | EHRPWM Start of Conversion A | O | AC19 |
| EHRPWM_SOCB | EHRPWM Start of Conversion B | O | AF16 |
| EHRPWM_TZn_IN0 | EHRPWM Trip Zone Input 0 (active low) | I | AH17 |
| EHRPWM_TZn_IN1 | EHRPWM Trip Zone Input 1 (active low) | I | AC19 |
| EHRPWM_TZn_IN2 | EHRPWM Trip Zone Input 2 (active low) | I | AF16 |
| EHRPWM_TZn_IN3 | EHRPWM Trip Zone Input 3 (active low) | I | AG14 |
| EHRPWM_TZn_IN4 | EHRPWM Trip Zone Input 4 (active low) | I | AE15 |
| EHRPWM_TZn_IN5 | EHRPWM Trip Zone Input 5 (active low) | I | AC15 |
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM0_A | EHRPWM Output A | IO | AG18 |
| EHRPWM0_B | EHRPWM Output B | IO | AG17 |
| EHRPWM0_SYNCI | Sync Input to EHRPWM module from an external pin | I | AF18 |
| EHRPWM0_SYNCO | Sync Output to EHRPWM module to an external pin | O | AE18 |
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM1_A | EHRPWM Output A | IO | AF17 |
| EHRPWM1_B | EHRPWM Output B | IO | AE17 |
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM2_A | EHRPWM Output A | IO | AH16 |
| EHRPWM2_B | EHRPWM Output B | IO | AG16 |
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM3_A | EHRPWM Output A | IO | AH15 |
| EHRPWM3_B | EHRPWM Output B | IO | AC16 |
| EHRPWM3_SYNCI | Sync Input to EHRPWM module from an external pin | I | AD17 |
| EHRPWM3_SYNCO | Sync Output to EHRPWM module to an external pin | O | AH14 |