ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
| PARAMETER | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|
| BALL NAMES in Mode 0: CSI0_RXN0 / CSI0_RXN3 / CSI0_RXN4 / CSI0_RXP0 / CSI0_RXP3 / CSI0_RXP4 / CSI0_RXN1 / CSI0_RXN2 / CSI0_RXP1 / CSI0_RXP2 | |||||
| BALL NUMBERS: F24 / F26 / F28 / G24 / G25 / G26 / G27 / G28 / H25 / H27 | |||||
| Low-Power Receiver (LP-RX) | |||||
| VIH | High-level input voltage | 880 | mV | ||
| VIL | Low-level input voltage | 550 | mV | ||
| VHYS | Hysteresis | 25 | mV | ||
| Ultra-Low Power Receiver (ULP-RX) | |||||
| VITH | High-level input voltage | 880 | mV | ||
| VITL-ULPM | Low-level input voltage | 300 | mV | ||
| VHYS | Hysteresis | 25 | mV | ||
| High Speed Receiver (HS-RX) | |||||
| VIDTH | Differential input high threshold | 70 | mV | ||
| VIDTL | Differential input low threshold | -70 | mV | ||
| VIDMAX | Maximum differential input voltage | 270 | mV | ||
| VILHS | Single-ended input low voltage | -40 | mV | ||
| VIHHS | Single-ended input high voltage | 460 | mV | ||
| VCMRXDC | Common-mode voltage | 70 | 330 | mV | |