ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| USB0_DM | USB 2.0 Differential Data (negative) | IO | AE2 |
| USB0_DP | USB 2.0 Differential Data (positive) | IO | AF1 |
| USB0_DRVVBUS | USB VBUS control output (active high) | O | AD9 |
| USB0_ID | USB 2.0 Dual-Role Device Role Select | A | AF7 |
| USB0_VBUS(1) | USB Level-shifted VBUS Input | A | AE7 |
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| USB1_DM | USB 2.0 Differential Data (negative) | IO | AD2 |
| USB1_DP | USB 2.0 Differential Data (positive) | IO | AE1 |
| USB1_DRVVBUS | USB VBUS control output (active high) | O | AC8 |
| USB1_ID | USB 2.0 Dual-Role Device Role Select | A | AF5 |
| USB1_VBUS(1) | USB Level-shifted VBUS Input | A | AF6 |