ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| J1 | tc(TCK) | Cycle time minimum, TCK | 60 | ns | |
| J2 | tw(TCKH) | Pulse width minimum, TCK high | 24 | ns | |
| J3 | tw(TCKL) | Pulse width minimum, TCK low | 24 | ns | |
| J4 | tsu(TDI-TCK) | Input setup time minimum, TDI valid to TCK high | 7 | ns | |
| tsu(TMS-TCK) | Input setup time minimum, TMS valid to TCK high | 7 | ns | ||
| J5 | th(TCK-TDI) | Input hold time minimum, TDI valid from TCK high | 4 | ns | |
| th(TCK-TMS) | Input hold time minimum, TMS valid from TCK high | 4 | ns |