ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
| NO.(2) | PARAMETER | DESCRIPTION | MODE(19) | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| F0 | tc(clk) | Period, output clock GPMC_CLK (18) | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | 10 | ns | |
| F1 | tw(clkH) | Typical pulse duration, output clock GPMC_CLK high | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -0.3+0.475*P (15) | ns | |
| F1 | tw(clkL) | Typical pulse duration, output clock GPMC_CLK low | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -0.3+0.475*P (15) | ns | |
| F2 | td(clkH-csnV) | Delay time, output clock GPMC_CLK rising edge to output chip select GPMC_CSn[x] transition (14) | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1; no extra_delay | -2.2+F (6) | 4.5+F (6) | ns |
| F3 | td(clkH-csnIV) | Delay time, output clock GPMC_CLK rising edge to output chip select GPMC_CSn[x] invalid (14) | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1; no extra_delay | -2.2+E (5) | 4.5+E (5) | ns |
| F4 | td(aV-clk) | Delay time, output address GPMC_A[27:1] valid to output clock GPMC_CLK first edge | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -2.3+B (2) | 4.5+B (2) | ns |
| F5 | td(clkH-aIV) | Delay time, output clock GPMC_CLK rising edge to output address GPMC_A[27:1] invalid | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -2.3 | 4.5 | ns |
| F6 | td(be[x]nV-clk) | Delay time, output lower byte enable and command latch enable GPMC_BE0n_CLE, output upper byte enable GPMC_BE1n valid to output clock GPMC_CLK first edge | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -2.3+B (2) | 1.9+B (2) | ns |
| F7 | td(clkH-be[x]nIV) | Delay time, output clock GPMC_CLK rising edge to output lower byte enable and command latch enable GPMC_BE0n_CLE, output upper byte enable GPMC_BE1n invalid (11) | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -2.3+D (4) | 1.9+D (4) | ns |
| F7 | td(clkL-be[x]nIV) | Delay time, GPMC_CLK falling edge to GPMC_BE0n_CLE, GPMC_BE1n invalid (12) | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -2.3+D (4) | 1.9+D (4) | ns |
| F7 | td(clkL-be[x]nIV). | Delay time, GPMC_CLK falling edge to GPMC_BE0n_CLE, GPMC_BE1n invalid (13) | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -2.3+D (4) | 1.9+D (4) | ns |
| F8 | td(clkH-advn) | Delay time, output clock GPMC_CLK rising edge to output address valid and address latch enable GPMC_ADVn_ALE transition | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1; no extra_delay | -2.3+G (7) | 4.5+G (7) | ns |
| F9 | td(clkH-advnIV) | Delay time, output clock GPMC_CLK rising edge to output address valid and address latch enable GPMC_ADVn_ALE invalid | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1; no extra_delay | -2.3+D (4) | 4.5+D (4) | ns |
| F10 | td(clkH-oen) | Delay time, output clock GPMC_CLK rising edge to output enable GPMC_OEn_REn transition | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1; no extra_delay | -2.3H (8) | 3.5+H (8) | ns |
| F11 | td(clkH-oenIV) | Delay time, output clock GPMC_CLK rising edge to output enable GPMC_OEn_REn invalid | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1; no extra_delay | -2.3+E (8) | 3.5+E (8) | ns |
| F14 | td(clkH-wen) | Delay time, output clock GPMC_CLK rising edge to output write enable GPMC_WEn transition | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1; no extra_delay | -2.3+I (9) | 4.5+I (9) | ns |
| F15 | td(clkH-do) | Delay time, output clock GPMC_CLK rising edge to output data GPMC_AD[15:0] transition (11) | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -2.3+J (10) | 2.7+J (10) | ns |
| F15 | td(clkL-do) | Delay time, GPMC_CLK falling edge to GPMC_AD[15:0] data bus transition (12) | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -2.3+J (10) | 2.7+J (10) | ns |
| F15 | td(clkL-do). | Delay time, GPMC_CLK falling edge to GPMC_AD[15:0] data bus transition (13) | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -2.3+J (10) | 2.7+J (10) | ns |
| F17 | td(clkH-be[x]n) | Delay time, output clock GPMC_CLK rising edge to output lower byte enable and command latch enable GPMC_BE0n_CLE transition (11) | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -2.3+J (10) | 1.9+J (10) | ns |
| F17 | td(clkL-be[x]n) | Delay time, GPMC_CLK falling edge to GPMC_BE0n_CLE, GPMC_BE1n transition (12) | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -2.3+J (10) | 1.9+J (10) | ns |
| F17 | td(clkL-be[x]n). | Delay time, GPMC_CLK falling edge to GPMC_BE0n_CLE, GPMC_BE1n transition (13) | div_by_1_mode; GPMC_FCLK_MUX_100; TIMEPARAGRANULARITY_X1 | -2.3+J (10) | 1.9+J (10) | ns |
| F18 | tw(csnV) | Pulse duration, output chip select GPMC_CSn[x] low (14) | Read | 0+A (1) | ns | |
| Write | 0+A (1) | ns | ||||
| F19 | tw(be[x]nV) | Pulse duration, output lower byte enable and command latch enable GPMC_BE0n_CLE, output upper byte enable GPMC_BE1n low | Read | 0+C (3) | ns | |
| Write | 0+C (3) | ns | ||||
| F20 | tw(advnV) | Pulse duration, output address valid and address latch enable GPMC_ADVn_ALE low | Read | 0+K (16) | ns | |
| Write | 0+K (16) | ns |