ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Table 6-64 presents Switching characteristics for MMCi - SDR104, HS200 in transmitter mode (see Figure 6-83)
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| SDR1041 | fop(clk) | Operating frequency, MMCi_CLK | 200 | MHz | |
| SDR1042H | tw(clkH) | Pulse duration, MMCi_CLK high | 2.08 | ns | |
| SDR1042L | tw(clkL) | Pulse duration, MMCi_CLK low | 2.08 | ns | |
| SDR1045 | td(clkH-cmdV) | Delay time, MMCi_CLK rising clock edge to MMCi_CMD transition | 1.12 | 3.16 | ns |
| SDR1046 | td(clkH-dV) | Delay time, MMCi_CLK rising clock edge to MMCi_DAT[j:0] transition | 1.12 | 3.16 | ns |
Figure 6-83 eMMC/SD/SDIO in - High
Speed SDR104, HS200 - Transmitter ModeFor more information, see section Multimedia Card/Secure Digital (eMMC/SD/SDIO) Interface in the device TRM.