6.12.3.4 LVDS/Aurora Instrumentation and Measurement
Peripheral
The AM273x supports a set of LVDS
STM-TWP Aurora interface for exporting raw IF ADC sensor data. The LVDS transmitters are shared between the two measurement interface options.
4-data lane LVDS interface (two
additional lanes for Data Clock and Frame Clock) at 1 Gbps/lane
6-lane STM-TWP-Aurora-LVDS
interface mode
Please see the AM273x TRM for information regarding programming options for both
LVDS interfaces.