ZHCSPJ8C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| MSS_RGMII_RCLK | I | Master sub-system, Ethernet RGMII, receive clock | M19 | K15 |
| MSS_RGMII_RCTL | I | Master sub-system, Ethernet RGMII, receive control | J17 | G13 |
| MSS_RGMII_RD0 | I | Master sub-system, Ethernet RGMII, receiver 0 | P18 | M13 |
| MSS_RGMII_RD1 | I | Master sub-system, Ethernet RGMII, receiver 1 | N19 | L15 |
| MSS_RGMII_RD2 | I | Master sub-system, Ethernet RGMII, receiver 2 | M18 | L14 |
| MSS_RGMII_RD3 | I | Master sub-system, Ethernet RGMII, receiver 3 | K19, L19 | H15, J13 |
| MSS_RGMII_TCTL | O | Master sub-system, Ethernet RGMII, transmit control | J18 | G15 |
| MSS_RGMII_TD0 | O | Master sub-system, Ethernet RGMII, transmitter 0 | L18 | J14 |
| MSS_RGMII_TD1 | O | Master sub-system, Ethernet RGMII, transmitter 1 | L17 | J15 |
| MSS_RGMII_TD2 | O | Master sub-system, Ethernet RGMII, transmitter 2 | K16 | H13 |
| MSS_RGMII_TD3 | O | Master sub-system, Ethernet RGMII, transmitter 3 | K18 | H14 |