ZHCSPJ8C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| CSI2_RX0CLKM | I | CSI2.0 Receiver 0, Clock Input Negative Polarity | B6 | |
| CSI2_RX0CLKP | I | CSI2.0 Receiver 0, Clock Input Positive Polarity | A6 | |
| CSI2_RX0M0 | I | CSI2.0 Receiver 0, Lane 0 Negative Polarity | A8 | |
| CSI2_RX0M1 | I | CSI2.0 Receiver 0, Lane 1 Negative Polarity | A7 | |
| CSI2_RX0M2 | I | CSI2.0 Receiver 0, Lane 2 Negative Polarity | B5 | |
| CSI2_RX0M3 | I | CSI2.0 Receiver 0, Lane 3 Negative Polarity | B4 | |
| CSI2_RX0P0 | I | CSI2.0 Receiver 0, Lane 0 Positive Polarity | B8 | |
| CSI2_RX0P1 | I | CSI2.0 Receiver 0, Lane 1 Positive Polarity | B7 | |
| CSI2_RX0P2 | I | CSI2.0 Receiver 0, Lane 2 Positive Polarity | A5 | |
| CSI2_RX0P3 | I | CSI2.0 Receiver 0, Lane 3 Positive Polarity | A4 | |
| CSI2_RX1CLKM | I | CSI2.0 Receiver 1, Clock Input Negative Polarity | A11 | |
| CSI2_RX1CLKP | I | CSI2.0 Receiver 1, Clock Input Positive Polarity | B11 | |
| CSI2_RX1M0 | I | CSI2.0 Receiver 1, Lane 0 Negative Polarity | A13 | |
| CSI2_RX1M1 | I | CSI2.0 Receiver 1, Lane 1 Negative Polarity | B12 | |
| CSI2_RX1M2 | I | CSI2.0 Receiver 1, Lane 2 Negative Polarity | A10 | |
| CSI2_RX1M3 | I | CSI2.0 Receiver 1, Lane 3 Negative Polarity | A9 | |
| CSI2_RX1P0 | I | CSI2.0 Receiver 1, Lane 0 Positive Polarity | B13 | |
| CSI2_RX1P1 | I | CSI2.0 Receiver 1, Lane 1 Positive Polarity | A12 | |
| CSI2_RX1P2 | I | CSI2.0 Receiver 1, Lane 2 Positive Polarity | B10 | |
| CSI2_RX1P3 | I | CSI2.0 Receiver 1, Lane 3 Positive Polarity | B9 |