ZHCSIS6B September 2018 – December 2018 ADS1278-SP
PRODUCTION DATA.
In Discrete data output mode, the channel data are shifted out in parallel using individual channel data output pins DOUT[8:1]. After the 24th SCLK, the channel data are forced to zero. The data are also forced to zero for powered down channels. Figure 76 shows the discrete data output format.
Figure 74. TDM Mode, Fixed-Position Data (Channels 1 And 3 Shown Powered Down)
Figure 75. TDM Mode, Dynamic Position Data (Channels 1 And 3 Shown Powered Down)
Figure 76. Discrete Data Output Mode