ZHCSIS6B September 2018 – December 2018 ADS1278-SP
PRODUCTION DATA.
The ADS1278-SP supports four modes of operation: High-Speed, High-Resolution, Low-Power, and Low-Speed. The modes offer optimization of speed, resolution, and power. Mode selection is determined by the status of the digital input MODE[1:0] pins, as shown in Table 6. The ADS1278-SP continually monitors the status of the MODE pin during operation.
| MODE[1:0] | MODE SELECTION | MAX fDATA(1) |
|---|---|---|
| 00 | High-Speed | 128,000 |
| 01 | High-Resolution | 52,734 |
| 10 | Low-Power | 52,734 |
| 11 | Low-Speed | 10,547 |
| (1) fCLK = 27-MHz max (32.768-MHz max in High-Speed mode). |
When using the SPI protocol, DRDY is held high after a mode change occurs until settled (or valid) data are ready; see Figure 68 and Table 7.
In Frame-Sync protocol, the DOUT pins are held low after a mode change occurs until settled data are ready; see Figure 68 and Table 7. Data can be read from the device to detect when DOUT changes to logic 1, indicating that the data are valid.
Figure 68. Mode Change Timing | SYMBOL | DESCRIPTION | MIN | TYP | MAX | UNITS |
|---|---|---|---|---|---|
| tNDR-SPI | Time for new data to be ready (SPI) | 129 | Conversions (1/fDATA) | ||
| tNDR-FS | Time for new data to be ready (Frame-Sync) | 127 | 128 | Conversions (1/fDATA) |