ZHCSIS6B September 2018 – December 2018 ADS1278-SP
PRODUCTION DATA.
Data can be read from the ADS1278-SP with two interface protocols (SPI or Frame-Sync) and several options of data formats (TDM/Discrete and Fixed/Dynamic data positions). The FORMAT[2:0] inputs are used to select among the options. Table 11 lists the available options. See the DOUT Modes section for details of the DOUT Mode and Data Position.
| FORMAT[2:0] | INTERFACE PROTOCOL | DOUT MODE | DATA POSITION |
|---|---|---|---|
| 000 | SPI | TDM | Dynamic |
| 001 | SPI | TDM | Fixed |
| 010 | SPI | Discrete | — |
| 011 | Frame-Sync | TDM | Dynamic |
| 100 | Frame-Sync | TDM | Fixed |
| 101 | Frame-Sync | Discrete | — |
| 110 | Modulator Mode | — | — |