ZHCSGM4C August 2017 – October 2023 OPA838
PRODUCTION DATA
PART NUMBER(1) | GBP (MHz) | 5-V
IQ (mA, MAXIMUM 25°C) |
INPUT NOISE
VOLTAGE (nV/√ Hz) |
2-VPP THD (dBc, 100 kHz) |
RAIL-TO-RAIL INPUT/OUTPUT | DUALS |
---|---|---|---|---|---|---|
OPA838 | 300 | 0.99 | 1.9 | –110 | Negative in/out | None |
OPA837 | 50 | 0.625 | 4.7 | –120 | Negative in/out | OPA2837 |
OPA835 | 30 | 0.35 | 9.3 | –100 | Negative in/out | OPA2835 |
OPA836 | 110 | 1 | 4.8 | –115 | Negative in/out | OPA2836 |
LMP7717 | 88 | 1.4 | 5.8 | — | Negative in/out | LMP7718 |
OPA830 | 100 | 4.7 | 9.5 | –105 | Negative in/out | OPA2830 |
THS4281 | 38 | 0.93 | 12.5 | 12.5 | In/out | None |